Toggle Clamp - Vertical Handle Type - Spindle Fixed Arm Type (Flange Base) T-Type Handle GH-12075 (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-12075

Part Number
GH-12075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.78 €

1 17 Days

Loading...

  1. 1

Basic information

Attaching Method Straight base Tightening Force (MAX)(N) 910 Body Material EN 1.0038 Equiv.
Clamp Screw Size 1/4 Clamp Screw Material Steel + NBR Category Main Body
Clamp Force (Range)(N)(N) 500 to 1049 Tip Bolt Type NBR Bolt with Rubber Tip Bolt Position Adjustment Not Adjustable (Fixed)

Tech Support