Steel Plate Pillow Unit

Steel Plate Pillow Unit
  • Promotional pricing
Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. FSBEARING is made by a major Chinese manufacturing specializing in bearing related products. Since its founding in 1988, the company has carried out proactive capital investment and research and development, and is currently exporting its products to countries all over the world in areas such as Europe, North America, and Asia, where they are appreciated for their stable quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SBPP202
SBPP203
SBPP204
SBPP205
SBPP206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. d
(mm)
Mounting Height H
(mm)

10.21 €

1 5 Days 101522.2

10.21 €

1 11 Days 101722.2

8.70 €

1 5 Days 102025.4

10.66 €

1 5 Days 102528.6

11.13 €

6.34 €

1 Same day

Stock

103033.3

Loading...

  1. 1

Basic information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Steel Plate
Bearing Inner Dia. Shape Cylindrical Bore Eccentric Collar Pillow Type, Category Lightweight Rolling Element Material Bearing Steel
Surface Treatment NA

Tech Support