Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UCFC202 |
UCFC203 |
UCFC204 |
UCFC205 |
UCFC206 |
UCFC207 |
UCFC208 |
UCFC209 |
UCFC210 |
UCFC211 |
UCFC212 |
UCFC213 |
UCFC214 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Flange outer diameter L (mm) | |
---|---|---|---|---|---|---|---|
12.28 € | 1 |
Same day
Stock | 10 | 15 | 100 | ||
14.89 € | 1 | 11 Days | 10 | 17 | 100 | ||
12.90 € | 1 | 11 Days | 10 | 20 | 100 | ||
12.12 € | 1 |
Same day
Stock | 10 | 25 | 115 | ||
15.18 € | 1 |
Same day
Stock | 10 | 30 | 125 | ||
19.41 € | 1 | 5 Days | 10 | 35 | 135 | ||
26.36 € | 1 | 5 Days | 10 | 40 | 145 | ||
29.29 € | 1 | 5 Days | 10 | 45 | 160 | ||
33.53 € | 1 |
Same day
Stock | 10 | 50 | 165 | ||
50.40 € | 1 | 11 Days | 10 | 55 | 185 | ||
64.35 € | 1 | 11 Days | 10 | 60 | 195 | ||
85.70 € | 1 | 11 Days | 10 | 65 | 205 | ||
98.55 € | 1 | 11 Days | 10 | 70 | 215 |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Round flange shape | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Rolling Element Material | Bearing Steel | Surface Treatment | NA |
Configure
Stock
Basic Attributes
Shaft Bore Dia. d(mm)
Flange outer diameter L(mm)
Type
Filter by standard shipping days
Optional Attributes