Configure

Pneumatic Precision Seating Check Air Microsensor

Pneumatic Precision Seating Check Air Microsensor

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Detection type

Detecting Distance (when using the recommended air nozzle)

Repeat accuracy (1.5m/tubes when using the recommended air nozzles)

RoHS?Minimum order quantity
Long-Range Type
80 to 350 μm
±1 µm (detecting distance 80 to 150 µm) ± 3 µm (detecting distance 150 to 250 µm) ± 5 µm (detecting distance 250 to 350 µm)
10
1 pieces
Short-range type
1 to 100 μm
± 0.5 microns (detecting distance 1 to 60 µm)/ ±1 m (detecting distance 60 to 100 µm)
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
540.27 €
( 642.92 € )
6 working days
540.27 €
( 642.92 € )
6 working days

More Information

Basic information

CNC accurately prevents occurrence of defective products of machine tools. Detects the lifting of workpieces due to chipping with a ±0.5 μm - repetition accuracy