Configure
  • Diameter of Inscribed Circle dr(mm)
  • Overall Length L(mm)
  • Outer Cylinder Surface Treatment
    • No Surface Treatment
    • Surface Treatment
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 11 working days
    • Within 12 working days
    • Within 17 working days
    • Within 21 working days
    • Within 27 working days
    • Within 36 working days
    • Within 67 working days

Linear ball bearings / wide block shape / aluminium / LH, LH-B

Linear ball bearings / wide block shape / aluminium / LH, LH-B

Part number:

Still undefined. 37 possible part numbers found.
Quantity:

Part number list

Number of items

Diameter of Inscribed Circle dr

(mm)

Overall Length L

(mm)

Outer Cylinder Surface Treatment

Basic Load Rating Dynamic Rating (Detail)

(N)

Basic Load Rating Static Rating

(N)

Inscribed Circle Diameter Tolerance (Negative Side)

(mm)

Specifications

RoHS?Minimum order quantity
10
38
[No Surface Treatment] N/A
532
430
-0.009
Standard
10
1 pieces
10
35
[No Surface Treatment] N/A
532
430
-0.009
Standard B
10
1 pieces
12
39
[No Surface Treatment] N/A
549
430
-0.009
Standard
10
1 pieces
12
36
[No Surface Treatment] N/A
549
430
-0.009
Standard B
10
1 pieces
16
49
[No Surface Treatment] N/A
768
650
-0.009
Standard
10
1 pieces
16
44
[No Surface Treatment] N/A
768
650
-0.009
Standard B
10
1 pieces
20
55
[No Surface Treatment] N/A
1282
1010
-0.01
Standard
10
1 pieces
20
50
[No Surface Treatment] N/A
1282
1010
-0.01
Standard B
10
1 pieces
25
73
[No Surface Treatment] N/A
2164
1790
-0.01
Standard
10
1 pieces
25
67
[No Surface Treatment] N/A
2164
1790
-0.01
Standard B
10
1 pieces
30
80
[No Surface Treatment] N/A
3245
2510
-0.01
Standard
10
1 pieces
30
72
[No Surface Treatment] N/A
3245
2510
-0.01
Standard B
10
1 pieces
35
86
[No Surface Treatment] N/A
3521
3090
-0.012
Standard
10
1 pieces
35
80
[No Surface Treatment] N/A
3521
3090
-0.012
Standard B
10
1 pieces
40
96
[No Surface Treatment] N/A
4844
4040
-0.012
Standard
10
1 pieces
40
90
[No Surface Treatment] N/A
4844
4040
-0.012
Standard B
10
1 pieces
50
110
[No Surface Treatment] N/A
8272
6430
-0.012
Standard B
10
1 pieces
60
122
[No Surface Treatment] N/A
9847
7270
-0.015
Standard B
10
1 pieces
10
35
[Surface Treatment] Anti-rust Processing
532
430
-0.009
Standard B
10
1 pieces
12
39
[Surface Treatment] Anti-rust Processing
549
430
-0.009
Standard
10
1 pieces
12
36
[Surface Treatment] Anti-rust Processing
549
430
-0.009
Standard B
10
1 pieces
16
49
[Surface Treatment] Anti-rust Processing
768
650
-0.009
Standard
10
1 pieces
16
44
[Surface Treatment] Anti-rust Processing
768
650
-0.009
Standard B
10
1 pieces
20
55
[Surface Treatment] Anti-rust Processing
1282
1010
-0.01
Standard
10
1 pieces
20
50
[Surface Treatment] Anti-rust Processing
1282
1010
-0.01
Standard B
10
1 pieces
25
73
[Surface Treatment] Anti-rust Processing
2164
1790
-0.01
Standard
10
1 pieces
25
67
[Surface Treatment] Anti-rust Processing
2164
1790
-0.01
Standard B
10
1 pieces
30
72
[Surface Treatment] Anti-rust Processing
3245
2510
-0.01
Standard B
10
1 pieces
35
86
[Surface Treatment] Anti-rust Processing
3521
3090
-0.012
Standard
10
1 pieces
35
80
[Surface Treatment] Anti-rust Processing
3521
3090
-0.012
Standard B
10
1 pieces
40
96
[Surface Treatment] Anti-rust Processing
4844
4040
-0.012
Standard
10
1 pieces
40
90
[Surface Treatment] Anti-rust Processing
4844
4040
-0.012
Standard B
10
1 pieces
50
110
[Surface Treatment] Anti-rust Processing
8272
6430
-0.012
Standard B
10
1 pieces
10
38
[No Surface Treatment] N/A
532
430
-0.009
Ultra series (long life)
10
1 pieces
13
39
[No Surface Treatment] N/A
555
440
-0.009
Ultra series (long life)
10
1 pieces
13
39
[No Surface Treatment] N/A
555
440
-0.009
Ultra series (long life) B
10
1 pieces
50
110
[No Surface Treatment] N/A
8272
6430
-0.012
Ultra series (long life) B
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
29.96 €
( 35.65 € )
12 working days
29.96 €
( 35.65 € )
12 working days
29.96 €
( 35.65 € )
12 working days
29.96 €
( 35.65 € )
12 working days
33.96 €
( 40.41 € )
6 working days
33.96 €
( 40.41 € )
12 working days
44.46 €
( 52.91 € )
6 working days
44.46 €
( 52.91 € )
12 working days
58.22 €
( 69.28 € )
6 working days
58.22 €
( 69.28 € )
12 working days
75.89 €
( 90.31 € )
36 working days
75.89 €
( 90.31 € )
11 working days
98.55 €
( 117.27 € )
12 working days
98.55 €
( 117.27 € )
12 working days
86.38 €
( 102.79 € )
12 working days
92.69 €
( 110.30 € )
12 working days
130.53 €
( 155.33 € )
67 working days
190.69 €
( 226.92 € )
67 working days
47.46 €
( 56.48 € )
12 working days
47.46 €
( 56.48 € )
12 working days
47.46 €
( 56.48 € )
12 working days
53.00 €
( 63.07 € )
12 working days
53.00 €
( 63.07 € )
12 working days
67.79 €
( 80.67 € )
12 working days
67.79 €
( 80.67 € )
6 working days
86.50 €
( 102.94 € )
11 working days
91.05 €
( 108.35 € )
12 working days
94.64 €
( 112.62 € )
11 working days
142.06 €
( 169.05 € )
12 working days
121.59 €
( 144.69 € )
17 working days
158.77 €
( 188.94 € )
12 working days
158.77 €
( 188.94 € )
12 working days
243.17 €
( 289.37 € )
67 working days
71.34 €
( 84.89 € )
21 working days
75.46 €
( 89.80 € )
27 working days
75.46 €
( 89.80 € )
27 working days
377.94 €
( 449.75 € )
67 working days

More Information

Basic information

[Features]
· LH/LH-B: Linear housing and linear bearings. Reduces work time and costs since no housing manufacture is required and as mounting work is reduced.
· MLH: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· ULH: An ultra long service life type with an incorporated ultra bearing.
· UMLH: A rust resistant type with an ultra long service life