Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LH16-OH |
LH40-OH |
LH50-OH |
MLH16-OH |
MLH20-OH |
MLH40-OH |
MLH50-OH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
65.61 € | 1 | Available | 10 Days | 10 | 16 | 49 | [No Surface Treatment] N/A | 768 | 650 | -0.009 | |
205.55 € | 1 | Available | 10 Days | 10 | 40 | 96 | [No Surface Treatment] N/A | 4844 | 4040 | -0.012 | |
300.06 € | 1 | Available | 11 Days | 10 | 50 | 124 | [No Surface Treatment] N/A | 8272 | 6430 | -0.012 | |
82.21 € | 1 | Available | 10 Days | 10 | 16 | 49 | [Surface Treatment] Anti-rust Processing | 768 | 650 | -0.009 | |
102.37 € | 1 | Available | 10 Days | 10 | 20 | 55 | [Surface Treatment] Anti-rust Processing | 1282 | 1010 | -0.01 | |
280.27 € | 1 | Available | 10 Days | 10 | 40 | 96 | [Surface Treatment] Anti-rust Processing | 4844 | 4040 | -0.012 | |
536.44 € | 1 | 11 Days | 10 | 50 | 124 | [Surface Treatment] Anti-rust Processing | 8272 | 6430 | -0.012 |
Loading...
Type | Housing | Style | Standard | Material of Outer Cylinder | Aluminum |
---|---|---|---|---|---|
Motion | Linear Motion | Lubrication Type | N/A | The circulation type of balls | Single |
Accuracy | High Grade | Type | Housing Type | Length | Standard |
Flange Shape | ‐ | Specifications | Standard |
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Cylinder Surface Treatment
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes