Linear ball bearings / double flat round flange / steel / untreated, anti-rust treatment / double bush / LFDTM

Linear ball bearings / double flat round flange / steel / untreated, anti-rust treatment / double bush / LFDTM
  • Volume Discount
[Features]
· LFDTM: Standard (ECO series) linear bearing, frequent-use type. Ideal for reducing costs.
· MLFDTM: Rust-resistant type (ECO series)
· Types with 2 and 4 mount holes are available. Please check the catalog.
[Caution] The product shown in the photograph is the 4 mount hole type. The number of mount holes differs depending on the size (2 or 4). For details, click the catalog tab and check the manufacturer's catalog.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFDTM16B-UU
LFDTM20B-UU
LFDTM25B-UU
LFDTM30B-UU
LFDTM35B-UU
LFDTM40B-UU
MLFDTM16B-UU
MLFDTM30B-UU
MLFDTM35B-UU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Diameter D
(mm)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)

26.84 €

1 Available 11 Days 101668[No Surface Treatment] N/A2812481300-0.009

33.29 €

1 Available 11 Days 102080[No Surface Treatment] N/A3220832020-0.01

47.53 €

1 Available 11 Days 1025112[No Surface Treatment] N/A4035173570-0.01

67.57 €

1 Available 11 Days 1030122[No Surface Treatment] N/A4552735010-0.01

85.41 €

1 Available 11 Days 1035134[No Surface Treatment] N/A5257226180-0.012

113.44 €

1 Available 11 Days 1040153[No Surface Treatment] N/A6078728070-0.012

36.40 €

1 Available 11 Days 101668[Surface Treatment] Anti-rust Processing2812481300-0.009

89.51 €

1 11 Days 1030122[Surface Treatment] Anti-rust Processing4552735010-0.01

93.68 €

1 11 Days 1035134[Surface Treatment] Anti-rust Processing5257226180-0.012

Loading...

  1. 1

Basic information

Type2 Flange Style Standard Flange Type Standard Flange
Material of Outer Cylinder Steel Motion Linear Motion Lubrication Type N/A
The circulation type of balls Double Accuracy High Grade Type Flanged End Face
Length Double Flange Shape T-shaped flange Dust-proof Seal With double seal

Tech Support