Linear ball bearings / double flattened round flange / stainless steel / double bush / seal / SBH-L

Linear ball bearings / double flattened round flange / stainless steel / double bush / seal / SBH-L
Linear Bushing SBH-L Series [Features] Double chamfer with flat flange - Holder material: Synthetic resin - Outer housing material: JIS-SUJ (rolling bearing steel)2 - With dust-proof seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SBH6LUU
SBH8LUU
SBH10LUU
SBH12LUU
SBH16LUU
SBH20LUU
SBH25LUU
SBH30LUU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)
Eccentricity
(μm)

15.76 €

1 8 Days 635123235300.0115

15.76 €

1 8 Days 845154317800.0115

16.65 €

1 8 Days 10551958811000.0115

17.49 €

1 8 Days 12572181315700.0115

21.88 €

1 8 Days 167028123023500.0115

25.82 €

1 8 Days 208032140027400.01220

36.55 €

1 8 Days 2511240156031400.01220

51.14 €

1 8 Days 3012345249054900.01220

Loading...

  1. 1

Basic information

Type2 Flange Style Standard Flange Type Standard Flange
Material of Outer Cylinder Steel Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type N/A
The circulation type of balls Double Type Flanged End Face Length Standard
Dust-proof Seal With Adhesive Flange Shape Flange Chamfered with Two Parallel Planes

Tech Support