Special Frame M4 Series Sliding Door Frame AFR-2045

Special Frame M4 Series Sliding Door Frame AFR-2045
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFR-2045-4-[15-3000/1]
AFR-2045-4-[15-3000/1]-W
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Tapping
1 8 Days 1015 ~ 3000None
1 8 Days 1015 ~ 3000W (Both Ends)

Loading...

  1. 1

Basic information

Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposited Coating

Tech Support