Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AHO-4040-4-L |
AHO-4040-4-R |
AHO-6060-6-L |
AHO-6060-6-R |
AHO-8080-8-L |
AHO-8080-8-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (N) | Opening Direction | Length (mm) | Width (mm) | Compatible Extrusion Selection | |
---|---|---|---|---|---|---|---|---|---|---|
18.75 € | 1 | Available | 5 Days | 10 | 100 (When 2 is Used) | For Left Opening | 40 | 58 | M4 Shape | |
18.75 € | 1 | Available | 5 Days | 10 | 100 (When 2 is Used) | Right Opening Used | 40 | 58 | M4 Shape | |
19.75 € | 1 | Available | 5 Days | 10 | 150 (When 2 is Used) | For Left Opening | 60 | 68 | M6 Shape | |
19.75 € | 1 | Available | 5 Days | 10 | 150 (When 2 is Used) | Right Opening Used | 60 | 68 | M6 Shape | |
23.45 € | 1 | Available | 5 Days | 10 | 150 (When 2 is Used) | For Left Opening | 80 | 78 | M8 Shape | |
23.45 € | 1 | Available | 5 Days | 10 | 150 (When 2 is Used) | Right Opening Used | 80 | 78 | M8 Shape |
Loading...
Type | Detachable Hinges | Main Body Material | EN AW 6081 Equiv. | Surface Treatment | Anodized Aluminum Treatment, Clear Coating |
---|---|---|---|---|---|
Main Body Color | Silver | Package deal | Single Unit (No Square Nut, Nut Holder, Fastening Bolts, or Flanged Nut) |
Configure
Basic Attributes
Allowable Load(N)
Opening Direction
Length(mm)
Width(mm)
Compatible Extrusion Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes