Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tap | Specifications | Surface Treatment | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|---|
8.50 € 2.55 € | 1 | Available |
Same day
Stock | 10 | No Tapping | Bracket only | Silver Baked Coating | - | - | |
6.13 € | 1 | 5 Days | 10 | No Tapping | Bracket only | Black Baked Coating | - | - | ||
7.19 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Black Baked Coating | Upset Bolt | Steel | ||
8.19 € | 1 | 5 Days | 10 | With M4 Tap | Bracket only | Black Baked Coating | - | - | ||
8.90 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Black Baked Coating | Upset Bolt | Steel | ||
5.77 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Upset Bolt | Steel | ||
7.30 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Upset Bolt | Stainless Steel | ||
6.36 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Steel | ||
7.30 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Stainless Steel | ||
3.14 € | 1 | 5 Days | 10 | No Tapping | Bracket only | NA | - | - | ||
4.73 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Upset Bolt | Steel | ||
6.26 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Upset Bolt | Stainless Steel | ||
5.32 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Steel | ||
6.24 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Stainless Steel | ||
3.92 € | 1 | 5 Days | 10 | With M4 Tap | Bracket only | NA | - | - | ||
5.03 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | NA | Upset Bolt | Steel | ||
6.55 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | NA | Upset Bolt | Stainless Steel | ||
5.62 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Steel | ||
6.54 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Stainless Steel | ||
5.03 € | 1 | 5 Days | 10 | With M4 Tap | Bracket only | Silver Baked Coating | - | - | ||
5.87 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Silver Baked Coating | Upset Bolt | Steel | ||
7.39 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Silver Baked Coating | Upset Bolt | Stainless Steel | ||
6.47 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Steel | ||
7.39 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Shape | Tabbed Brackets | Series Name | NIC Autotec M4 Series | Applicable Frame Width(mm) | 40 |
---|---|---|---|---|---|
Number of the Applicable Slots | 2-Row Groove | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Main Body Material | EN AC-46100 Equiv. |
Configure
Stock
Basic Attributes
Tap
Specifications
Surface Treatment
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes