Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ABLE-20-4 |
ABLE-20-4-BNH |
ABLE-20-4-BNHS |
ABLE-20-4-CNH |
ABLE-20-4-CNHS |
ABLE-20-4-T |
ABLE-20-4-T-BNH |
ABLE-20-4-T-BNHS |
ABLE-20-4-T-CNH |
ABLE-20-4-T-CNHS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tap | Specifications | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|
5.62 € | 1 | 5 Days | 10 | No Tapping | Bracket only | - | - | ||
5.52 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Upset Bolt | Steel | ||
6.29 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Upset Bolt | Stainless Steel | ||
5.82 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | ||
13.31 € 3.86 € | 1 | Available |
Same day
Stock | 10 | No Tapping | Fasteners Set | Bolt of washer included hexagonal socket head | Stainless Steel | |
6.47 € | 1 | 5 Days | 10 | With M4 Tap | Bracket only | - | - | ||
6.92 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Upset Bolt | Steel | ||
7.69 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Upset Bolt | Stainless Steel | ||
7.22 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | ||
7.69 € | 1 | 5 Days | 10 | With M4 Tap | Fasteners Set | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Shape | Tabbed Brackets | Series Name | NIC Autotec M4 Series | Applicable Frame Width(mm) | 20 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Main Body Material | EN AC-46100 Equiv. | Surface Treatment | Silver Baked Coating |
Configure
Stock
Basic Attributes
Tap
Specifications
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes