Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable Frame Width (mm) | Number of the Applicable Slots | Specifications | Surface Treatment | Width (mm) | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.76 € | 1 | Available |
Same day
Stock | 10 | 20 | Groove of a Row | Bracket only | Anodized Aluminum Treatment | 15 | - | - | |
2.89 € | 1 | 5 Days | 10 | 20 | Groove of a Row | Bracket only | Black Anodized Aluminum Treatment | 15 | - | - | ||
3.95 € | 1 | 5 Days | 10 | 20 | Groove of a Row | Fasteners Set | Black Anodized Aluminum Treatment | 15 | Upset Bolt | Steel | ||
9.84 € 2.95 € | 1 | Available |
Same day
Stock | 10 | 20 | Groove of a Row | Fasteners Set | Anodized Aluminum Treatment | 15 | Upset Bolt | Steel | |
4.16 € | 1 | 6 Days | 10 | 20 | Groove of a Row | Fasteners Set | Anodized Aluminum Treatment | 15 | Upset Bolt | Stainless Steel | ||
3.19 € | 1 | 5 Days | 10 | 20 | Groove of a Row | Fasteners Set | Anodized Aluminum Treatment | 15 | Bolt of washer included hexagonal socket head | Steel | ||
3.66 € | 1 | 6 Days | 10 | 20 | Groove of a Row | Fasteners Set | Anodized Aluminum Treatment | 15 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
7.54 € 2.26 € | 1 | Available |
Same day
Stock | 10 | 40 | 2-Row Groove | Bracket only | Anodized Aluminum Treatment | 35 | - | - | |
5.46 € | 1 | 6 Days | 10 | 40 | 2-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 35 | Upset Bolt | Steel | ||
6.24 € | 1 | 6 Days | 10 | 40 | 2-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 35 | Upset Bolt | Stainless Steel | ||
5.87 € | 1 | 5 Days | 10 | 40 | 2-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 35 | Bolt of washer included hexagonal socket head | Steel | ||
6.24 € | 1 | 6 Days | 10 | 40 | 2-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 35 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
8.17 € 2.45 € | 1 | Available |
Same day
Stock | 10 | 60 | 3-Row Groove | Bracket only | Anodized Aluminum Treatment | 55 | - | - | |
5.71 € | 1 | 6 Days | 10 | 60 | 3-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 55 | Upset Bolt | Steel | ||
7.98 € | 1 | 5 Days | 10 | 60 | 3-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 55 | Upset Bolt | Stainless Steel | ||
6.58 € | 1 | 5 Days | 10 | 60 | 3-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 55 | Bolt of washer included hexagonal socket head | Steel | ||
7.98 € | 1 | 5 Days | 10 | 60 | 3-Row Groove | Fasteners Set | Anodized Aluminum Treatment | 55 | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Shape | Thin Brackets | Series Name | NIC Autotec M4 Series | Tab Position | Without Tab |
---|---|---|---|---|---|
Additional Functions (Tabbed Bracket) | Standard | Perpendicularity | Without standard | Main Body Material | EN AW 6081 Equiv. |
Configure
Stock
Basic Attributes
Applicable Frame Width(mm)
Number of the Applicable Slots
Specifications
Surface Treatment
Width(mm)
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes