Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BLCM-4035-8 |
BLCM-4035-8-BNH |
BLCM-4035-8-CNH |
BLCM-4035-8-T4A |
BLCM-4035-8-T4B |
BLCM-4035-8-T5A |
BLCM-4035-8-T5B |
BLCM-4035-8-T6A |
BLCM-4035-8-T6A-BNH |
BLCM-4035-8-T6A-CNH |
BLCM-4035-8-T6B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tap | Specifications | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|
4.53 € | 1 | 5 Days | 10 | No Tapping | Bracket only | - | - | ||
5.94 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Upset Bolt | Steel | ||
7.17 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | ||
6.99 € | 1 | 5 Days | 10 | With M4 Tap (A Type) | Bracket only | - | - | ||
6.99 € | 1 | 5 Days | 10 | With M4 Tap (B Type) | Bracket only | - | - | ||
6.99 € | 1 | 5 Days | 10 | With M5 Tap (A Type) | Bracket only | - | - | ||
6.99 € | 1 | 5 Days | 10 | With M5 Tap (B Type) | Bracket only | - | - | ||
8.26 € | 1 | 5 Days | 10 | With M6 Tap (A Type) | Bracket only | - | - | ||
8.61 € | 1 | 5 Days | 10 | With M6 Tap (A Type) | Fasteners Set | Upset Bolt | Steel | ||
9.84 € | 1 | 5 Days | 10 | With M6 Tap (A Type) | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | ||
6.99 € | 1 | 5 Days | 10 | With M6 Tap (B Type) | Bracket only | - | - |
Loading...
Bracket Shape | Thin Brackets | Series Name | NIC Autotec M8 Series | Applicable Frame Width(mm) | 40 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Perpendicularity | Without standard | Main Body Material | EN 1.0320 Equiv. (hot coiled) |
Surface Treatment | Trivalent Chromate | Width(mm) | 35 |
Configure
Basic Attributes
Tap
Specifications
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes