Configure
  • Stock
  • Width(mm)
  • Screw・Nut Material
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 6 working days
  • M4 Series Flat Bracket Groove Width 20 mm)

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Specifications

    Width

    (mm)

    Screw Type

    Screw・Nut Material

    RoHS?Minimum order quantity
    Bracket only
    20
    -
    -
    10
    1 pieces
    Fasteners Set
    20
    Upset Bolt
    Steel
    10
    1 pieces
    Fasteners Set
    20
    Upset Bolt
    Stainless Steel
    10
    1 pieces
    Fasteners Set
    20
    Bolt of washer included hexagonal socket head
    Steel
    10
    1 pieces
    Fasteners Set
    20
    Bolt of washer included hexagonal socket head
    Stainless Steel
    10
    1 pieces
    Bracket only
    40
    -
    -
    10
    1 pieces
    Fasteners Set
    40
    Upset Bolt
    Steel
    10
    1 pieces
    Fasteners Set
    40
    Upset Bolt
    Stainless Steel
    10
    1 pieces
    Fasteners Set
    40
    Bolt of washer included hexagonal socket head
    Steel
    10
    1 pieces
    Fasteners Set
    40
    Bolt of washer included hexagonal socket head
    Stainless Steel
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    7.37 €2.21 €
    ( 2.63 € )
    Stock item: 1 working dayAvailable for same-day shipping
    3.98 €
    ( 4.74 € )
    6 working days
    4.86 €
    ( 5.78 € )
    6 working days
    4.28 €
    ( 5.09 € )
    6 working days
    4.86 €
    ( 5.78 € )
    6 working days
    3.86 €
    ( 4.59 € )
    6 working days
    5.93 €
    ( 7.06 € )
    6 working days
    7.69 €
    ( 9.15 € )
    6 working days
    6.92 €
    ( 8.23 € )
    6 working days
    7.69 €
    ( 9.15 € )
    6 working days

    More Information

    Basic information

    [Features] M4 series flat bracket, groove width 20 mm with surface treatment of anodising treatment and clear coating. 2 types: Single bracket and a set of fasteners.