Configure

M6 Series Holder Plate

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Specifications

Screw Type

Screw・Nut Material

RoHS?Minimum order quantity
Holder Plate Component
-
-
10
1 pieces
Holder Plate Set
Bolt of washer included hexagonal socket head
Stainless Steel
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
5.31 €
( 6.32 € )
6 working days
6.61 €
( 7.87 € )
6 working days

More Information

Basic information

M6 standard. Parts that allow cross countersinks at the same height. [Features]For fastening cross countersinks.