Steel Pipe Screw-In Tube Fitting Hose Nipple

Steel Pipe Screw-In Tube Fitting Hose Nipple
NAGOYA, conduit fitting, screw-in fitting for steel pipes, conduit nipple.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WHN6A
WHN8A
WHN10A
WHN15A
WHN20A
WHN25A
WHN32A
WHN40A
WHN50A
WHN65A
WHN80A
WHN100A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Thread Nominal Nominal Dia.
(mm)

7.11 €

1 11 Days 1/8B10.5

7.11 €

1 11 Days 1/4B13.8

7.13 €

1 10 Days 3/8B17.3

8.78 €

1 11 Days 1/2B21.7

10.10 €

1 11 Days 3/4B27.2

12.65 €

1 12 Days 1B34

19.62 €

1 11 Days 1 1/4B42.7

22.64 €

1 11 Days 1 1/2B48.6

30.80 €

1 21 Days 2B60.5

68.92 €

1 5 Days 2 1/2B76.3

79.93 €

1 5 Days 3B89.1

101.98 €

1 11 Days 4B114.3

Loading...

  1. 1

Basic information

Type Hose Fitting Applicable Fluid Water / Air / Vapor / Gas / Oil Body Material Steel
Shape Straight Hose Connection Type Barbed Connection Type Male thread
Connection Thread Type R Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300°C or Less)(MPa) 1.0 Details of Max. Operating Pressure (Vapor/Air/Gas/Oil/Pulsating Flow which is 220°C or Less)(MPa) 1.4
Details of Max. Operating Pressure (Steady Flow which is 120°C or Less)(MPa) 2.0

Tech Support