Configure
  • Stock
  • Reference Applied Load(kg)
  • Length(mm)
  • Internal Diameter(mm)
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
  • Family Hook

    Family Hook

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Reference Applied Load

    (kg)

    Length

    (mm)

    Internal Diameter

    (mm)

    Minimum order quantity
    10
    100
    30/30
    1 pieces
    9
    500
    38/38
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    6.43 €1.93 €
    ( 2.30 € )
    Stock item: 1 working dayAvailable for same-day shipping
    8.46 €5.33 €
    ( 6.34 € )
    Stock item: 1 working dayAvailable for same-day shipping

    More Information

    Basic information

    [Features]
    · Family hook blends into your daily life well.
    · Vinyl coat type refers to 72 items that can be chosen according to hook inner diameter, length and color.
    · 7 items of stainless steel type.
    · Lineup of 4 sizes with length 150 mm to 500 mm, among them the one that is easy to use for drying clothes, etc. has an inner diameter 38 mm type.