Steel Roller Conveyor (Roller Diameter 57.2 mm, Tube Wall Thickness 1.4 mm)

Steel Roller Conveyor (Roller Diameter 57.2 mm, Tube Wall Thickness 1.4 mm)
[Features] -Steel roller conveyor. -Applications include light conveyance of small accessories, medium and heavy duty. -The roller material is machine structural carbon steel tube.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VR-5714-300-75-1000
VR-5714-300-75-1500
VR-5714-300-75-2000
VR-5714-300-75-3000
VR-5714-300-100-1000
VR-5714-300-100-1500
VR-5714-300-100-2000
VR-5714-300-100-3000
VR-5714-400-75-1000
VR-5714-400-75-1500
VR-5714-400-75-2000
VR-5714-400-75-3000
VR-5714-400-100-1000
VR-5714-400-100-1500
VR-5714-400-100-2000
VR-5714-400-100-3000
VR-5714-500-75-1000
VR-5714-500-75-1500
VR-5714-500-75-2000
VR-5714-500-75-3000
VR-5714-500-100-1000
VR-5714-500-100-1500
VR-5714-500-100-2000
VR-5714-500-100-3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Width
(mm)
Roller Pitch
(mm)
Length of Transmission
(mm)
JAN Code Order Code Mass
(kg)

228.55 €

1 12 Days 3007510004989999692112300-600016.1

345.12 €

1 12 Days 3007515004989999692129300-601824.1

451.96 €

1 12 Days 3007520004989999692136300-602632.2

682.55 €

1 12 Days 3007530004989999692143300-603448.3

191.32 €

1 12 Days 30010010004989999692235300-612313.4

285.96 €

1 12 Days 30010015004989999692242300-613120.1

377.56 €

1 12 Days 30010020004989999692259300-614026.8

563.80 €

1 12 Days 30010030004989999692266300-615840.2

268.07 €

1 12 Days 4007510004989999692150300-604219.1

405.14 €

1 12 Days 4007515004989999692167300-605128.6

522.05 €

1 12 Days 4007520004989999692174300-606938.2

788.85 €

1 12 Days 4007530004989999692181300-607757.3

222.39 €

1 12 Days 40010010004989999692273300-616615.8

332.04 €

1 14 Days 40010015004989999692280300-617423.6

432.22 €

1 12 Days 40010020004989999692297300-618231.6

644.59 €

1 12 Days 40010030004989999692303300-619147.2

304.24 €

1 12 Days 5007510004989999692198300-608522.2

453.13 €

1 12 Days 5007515004989999692204300-609333.3

592.78 €

1 12 Days 5007520004989999692211300-610744.4

895.59 €

1 12 Days 5007530004989999692228300-611566.5

250.10 €

1 12 Days 50010010004989999692310300-620418.1

367.37 €

1 12 Days 50010015004989999692327300-621227.0

485.07 €

1 12 Days 50010020004989999692334300-622136.0

725.22 €

1 12 Days 50010030004989999692341300-623954.1

Loading...

  1. 1

Basic information

Roller Outer Diameter(Ø) :57.2 Roller Wall Thickness(mm) 1.4 Application For transporting small items / Medium Load / Heavy Load
Extrusion Type Straight Roller Type Straight Frame Material Steel
Machine Height(mm) 100 Quantity per Package(unit) 1

Tech Support