Stand for Wheel Conveyor

Stand for Wheel Conveyor
· Wheel conveyor use standard stand has adjustable height, angle adjustment of bracket, and is lightweight and robust.
· Wheel conveyor use stand.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TWA1150
TWA1200
TWA1250
TWA1300
TWA1400
TWA1500
TWA2150
TWA2200
TWA2250
TWA2300
TWA2400
TWA2500
TWA3150
TWA3200
TWA3250
TWA3300
TWA3500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
JAN Code Order Code Mass
(kg)

96.48 €

1 5 Days 350–5001504989999661132512-04203.5

96.65 €

1 5 Days 350–5002004989999661149512-04383.6

96.65 €

1 5 Days 350–5002504989999661156512-04463.7

97.39 €

1 5 Days 350–5003004989999661163512-04543.8

99.58 €

1 5 Days 350–5004004989999661170512-04624.0

102.49 €

1 5 Days 350–5005004989999661187512-04714.2

86.52 €

1 5 Days 450~7001504989999661194512-04894.0

102.68 €

1 5 Days 450~7002004989999661200512-04974.1

102.75 €

1 5 Days 450~7002504989999661217512-05014.2

103.50 €

1 5 Days 450~7003004989999661224512-05194.3

81.54 €

1 5 Days 450~7004004989999661231512-05274.5

108.61 €

1 5 Days 450~7005004989999661248512-05354.7

106.50 €

1 8 Days 650~11001504989999661255512-05434.2

80.00 €

1 5 Days 650~11002004989999661262512-05514.3

80.13 €

1 5 Days 650~11002504989999661279512-05604.4

107.41 €

1 5 Days 650~11003004989999661286512-05784.5

82.17 €

1 5 Days 650~11005004989999661309512-05944.9

Loading...

  1. 1

Basic information

Type Fixed parts Compatible Conveyor Type V38S, V38N, V38AL, V-40T, and V-40G Quantity per Package(unit) 1

Tech Support