Strip-Type Partition Sheeting

Strip-Type Partition Sheeting
[Features]
· Excellent sound-proof, dust-proof, insect-proof, and humidity resistance properties.
· Keep escaping hot/cold air to a minimum, boosting air conditioning efficiency.
· Sheet corners are removed (round-edge processing) for safety.
· Keep escaping hot/cold air to a minimum, boosting air conditioning efficiency.
· Use as a partition for freezer rooms to easily create different temperatures in the same room.
· Excellent sound-proof, dust-proof, insect-proof, and humidity resistance properties.

Applications:
· Curtains and partitions for factories, warehouses, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TS-220-30
TS-230-30
TS-330-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Thickness
(mm)
JAN Code Order Code Mass
(kg)

328.78 €

1 6 Days 20024989999277722447-381715.8

493.73 €

1 6 Days 30024989999277739447-382523.8

743.23 €

1 15 Days 3003-454-019135.6

Loading...

  1. 1

Basic information

Specifications Charge Length(m) 30 Color Transparency
Material Polyvinyl Chloride (PVC) Finish Antistatic (1010) Quantity 1 Roll

Tech Support