Stainless Steel Wire Rope

Stainless Steel Wire Rope
  • Promotional pricing
  • Volume Discount
[Features]
· A stainless steel rope with excellent corrosion, rust, heat, and abrasion resistance.
· A general type rope that boasts approximately ten times the service life of conventional wire ropes, particularly when used in seawater.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ステンレスワイヤロープ:関連画像

Part Number
CWS3S10
CWS3S20
CWS3S30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Number Contained In A Packet Mass
(g)

23.43 €

11.25 €

1 Available Same day

Stock

1010370

34.23 €

16.09 €

1 Available Same day

Stock

2010730

47.70 €

23.37 €

1 Available Same day

Stock

3061100

Loading...

  1. 1

Basic information

Type Wire Material Stainless Steel (EN 1.4301 Equiv.) Rope Diameter(mm) 3
Working Load(kg) 100

Tech Support