Stainless Steel Wire Rope (Nylon Coated Type)

Stainless Steel Wire Rope (Nylon Coated Type)
  • Promotional pricing
[Features]
· A stainless steel rope with excellent corrosion, rust, heat, and abrasion resistance.
· Nylon coated for added weather and chemical resistance.

[Notes]
· Four compatible sleeves are included with each unit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ステンレスワイヤロープ(ナイロン被覆タイプ):関連画像

Part Number
CWC1S10
CWC15S5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rope Diameter
(mm)
Length
(m)
Working Load
(kg)
Specifications JAN Code Order Code Mass
(g)

15.93 €

9.56 €

1 Same day

Stock

1.0(1.5)1015With 1.5×4 dedicated sleeve AS4989999179101213-472145

12.25 €

7.96 €

1 Same day

Stock

1.5(2.0)530With 2×4 dedicated sleeve AS4989999179125213-474850

Loading...

  1. 1

Basic information

Type Wire Material Stainless Steel (EN 1.4301 Equiv.) Number Contained In A Packet 1 Roll

Tech Support