Clear Sheet with Flameproof Threading

Clear Sheet with Flameproof Threading
Features
· Does not produce dioxins when incinerated.
· The included threading provides improved strength while still maintaining a high level of transparency for the overall sheet.
· A fireproofed article as stipulated in the Fire Service Law. (Flameproof Class 2)
· A chain is included in the bottom section.

Applications
· A partitioning curtain for factories and work sites.
· Windbreak sheeting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCI0203
TCI0204
TCI0403
TCI0404
TCI0603
TCI0604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Grommet pitch
(mm)
Number of Grommets
(piece)
JAN Code Order Code Mass
(kg)

156.27 €

1 6 Days 20003280×500204989999173277276-86312.2

202.64 €

1 6 Days 20004280×500244989999173307276-86662.6

293.75 €

1 6 Days 40003300×500264989999173284276-86404.4

387.65 €

1 6 Days 40004300×500304989999173314276-86745.2

465.42 €

1 6 Days 60003300×500334989999173291276-86586.5

581.43 €

1 6 Days 60004300×500374989999173321276-86827.8

Loading...

  1. 1

Basic information

Type Curtains Material (Sheet) Polypropylene (PP) Material (Grommet) Brass
Material (Chain) Steel Color Clear Thickness(mm) 0.45
Grommet Inner Diameter(mm) 12 Tensile Strength(N) Length: 575 / Width: 520 Extensibility(%) Length: 23 / Width: 22
Rupture Extensibility(N) Length: 195 / Width: 186 Weight(g/m3) 220 Specifications Fire Protection (2 Types of Protection)
Number Contained In A Packet(sheet) 1

Tech Support