Ultra-Powerful Round Bar Latch (Made of Stainless Steel)

Ultra-Powerful Round Bar Latch (Made of Stainless Steel)
[Features]
● Ideal for areas requiring more strength such as large doors.
● The hole diameter of the plate has been made larger than the conventional product, making up for any gap that is formed after installation.
● Slip preventative is applied to the handle.

[Uses]
● Large steel gate door ● Steel fittings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

超強力丸棒貫抜(ステンレス製):関連画像

Part Number
TKN650S
TKN900S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
JAN Code Order Code Mass
(kg)

172.75 €

1 6 Days 6504989999287059300-18062.3

347.35 €

1 6 Days 9004989999287066300-18142.9

Loading...

  1. 1

Basic information

A(mm) 120 C(mm) 19 D(mm) 50
H(mm) 5.2 Material Stainless Steel (EN 1.4301 Equiv.) Finish Electrolysis polishing finish / Buffed Surface finish
Ordering Unit(set) 1 Accessory Stainless steel M5×40 Tapping ​20 pieces

Tech Support