Swivel Snap (Stainless Steel)【1-2 Pieces Per Package】

Swivel Snap (Stainless Steel)
  • Volume Discount
[Features]
· Eye part rotates with swivel, and prevents chain entanglement.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.
· As connection fittings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSS0
TSS1
TSS2
TSS3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Working Load
(kN)
Wire diameter
(mm)
Number Contained In A Packet JAN Code Order Code Mass
(g)

37.22 €

2 Pieces Per Package

1 pack 6 Days 660.242 pcs.4989999273809275-063568

43.14 €

2 Pieces Per Package

1 pack 6 Days 850.2952 pcs.4989999273816275-0643116

30.56 €

1 Available 6 Days 980.3951 pc.4989999273823275-065191

37.41 €

1 6 Days 1180.4971 pc.4989999273830275-0660151

Loading...

  1. 1

Basic information

Type Swivel / snap Material Stainless Steel (EN 1.4301 Equiv.) Ordering Unit A bag

Tech Support