Configure
  • Length(mm)
  • Working Load(kN)
  • Wire diameter(mm)
  • Number Contained In A Packet
  • JAN Code
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

Ring Catch (Stainless Steel / Both Screw Type)【1 to 2 pieces】

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

Length

(mm)

Working Load

(kN)

Wire diameter

(mm)

Number Contained In A Packet

JAN Code

Order Code

Mass

(g)

Minimum order quantity
25.5
0.15
2.5
2 pcs.
4989999273700
274-9718
8
1 packs

2 pieces

29
0.29
3
2 pcs.
4989999273717
274-9726
12
1 packs

2 pieces

34
0.49
4
2 pcs.
4989999273724
274-9734
22
1 packs

2 pieces

42
0.78
5
2 pcs.
4989999273731
274-9742
40
1 packs

2 pieces

49.0
1.47
6
2 pcs.
4989999273748
274-9751
64
1 packs

2 pieces

62
3.43
8
1 pc.
4989999273755
274-9769
72
1 pieces
67.0
4.90
9
1 pc.
4989999273762
274-9777
101
1 pieces
76
6.86
10
1 pc.
4989999273779
274-9785
139
1 pieces
85
7.84
11
1 pc.
4989999273786
274-9793
179
1 pieces
96.0
9.80
13
1 pc.
4989999273793
274-9807
283
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
18.38 €
( 21.87 € )
6 working days
22.25 €
( 26.48 € )
6 working days
23.45 €
( 27.91 € )
6 working days
26.05 €
( 31.00 € )
6 working days
28.37 €
( 33.76 € )
6 working days
22.44 €
( 26.70 € )
6 working days
29.37 €
( 34.95 € )
6 working days
37.32 €
( 44.41 € )
6 working days
47.40 €
( 56.41 € )
6 working days
53.39 €
( 63.53 € )
6 working days

More Information

Basic information

[Features]
· Open and close by only turning the nut.
[Usage]
· As chain terminal attachment, and joint fittings.