Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
THTB0 |
THTB00 |
THTB000 |
THTB2 |
THTB4 |
THTB6 |
THTB8 |
THTB10 |
THTB12 |
THTB14 |
THTB16 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Working Load (kg) | Internal Diameter (mm) | Wire diameter (mm) | Number Contained In A Packet | JAN Code | Order Code | Nominal Dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.27 € | 55 Pieces Per Package | 1 pack | 6 Days | 0.5 | 5.7 | 1.8 | 55 pcs. | 4989999270365 | 275-7249 | 0 | ||
10.27 € | 60 Pieces Per Package | 1 pack | 6 Days | 0.3 | 3.8 | 1.6 | 60 pcs. | 4989999270358 | 275-7231 | 00 | ||
10.85 € | 60 Pieces Per Package | 1 pack | 6 Days | 0.2 | 3.7 | 1.4 | 60 pcs. | 4989999270341 | 275-7222 | 000 | ||
10.27 € | 50 Pieces Per Package | 1 pack | 6 Days | 0.8 | 6.5 | 2.0 | 50 pcs. | 4989999270372 | 275-7257 | 2 | ||
10.85 € | 40 Pieces Per Package | 1 pack | 6 Days | 1.0 | 8.1 | 2.2 | 40 pcs. | 4989999270389 | 275-7265 | 4 | ||
10.27 € | 25 Pieces Per Package | 1 pack | 6 Days | 2.0 | 8.9 | 2.8 | 25 pcs. | 4989999270396 | 275-7273 | 6 | ||
10.27 € | 16 Pieces Per Package | 1 pack | 6 Days | 2.5 | 9.8 | 3.1 | 16 pcs. | 4989999270402 | 275-7281 | 8 | ||
10.85 € | 10 Pieces Per Package | 1 pack | 6 Days | 3.0 | 11.4 | 3.8 | 10 pcs. | 4989999270419 | 275-7290 | 10 | ||
10.85 € | 7 Pieces Per Package | 1 pack | 6 Days | 3.5 | 12.6 | 4.2 | 7 pcs. | 4989999270426 | 275-7303 | 12 | ||
10.85 € | 5 Pieces Per Package | 1 pack | 6 Days | 4.0 | 13.9 | 4.8 | 5 pcs. | 4989999270433 | 275-7311 | 14 | ||
10.27 € | 3 Pieces Per Package | 1 pack | 6 Days | 5.0 | 18.4 | 5.8 | 3 pcs. | 4989999270440 | 275-7320 | 16 |
Loading...
Type | Hook | Material | EN CW508L Equiv. | Ordering Unit | 1 Pack |
---|---|---|---|---|---|
Mass(g) | 60 |
Configure
Basic Attributes
Working Load(kg)
Internal Diameter(mm)
Wire diameter(mm)
Number Contained In A Packet
JAN Code
Order Code
Nominal Dimension
Type
Filter by standard shipping days
Optional Attributes