Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
THS2530F |
THS2535F |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Wheel Diameter (φ) | Overall Length (mm) | Dameter of a car (mm) | A (mm) | P (mm) | D (mm) | Load capacity (when using 2) (kg) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.70 € | 2 Pieces Per Package | 1 pack | 9 Days | 30 | 68 | 30 | 68 | 57 | 18 | 30 | 4989999286090 | 285-2624 | 66 | ||
20.34 € | 2 Pieces Per Package | 1 pack | 6 Days | 35 | 76 | 35 | 76 | 66 | 21 | 35 | 4989999286106 | 285-2632 | 80 |
Loading...
Car Material | Resin | The material of frames | Stainless Steel | Type | Adjustment Door Roller |
---|---|---|---|---|---|
Wheel Shape | Flat Type | Wheel Material | Resin | C(mm) | 9 |
E(mm) | 14 | F(mm) | 1.5 | G(mm) | 9 |
Ordering Unit(Bag) | 1 | Number Contained In A Packet(piece) | 2 |
Configure
Basic Attributes
Wheel Diameter(φ)
Overall Length(mm)
Dameter of a car(mm)
A(mm)
P(mm)
D(mm)
Load capacity (when using 2)(kg)
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes