Configure
  • Stock
  • Nominal of Thread (M)
  • Length L (mm)(mm)
  • Pitch(mm)
  • Quantity/Pack(pc.)
  • Compatible Driver/Remover Tool
  • Head outer diameter d
  • Head thickness k
  • JAN Code
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 6 working days
  • Hex Socket Countersunk Bolt with Pin (Stainless Steel)【8 to 13 pieces】

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Nominal of Thread (M)

    Length L (mm)

    (mm)

    Pitch

    (mm)

    Quantity/Pack

    (pc.)

    Compatible Driver/Remover Tool

    Head outer diameter d

    Head thickness k

    JAN Code

    Order Code

    Mass

    (g)

    Minimum order quantity
    3
    6
    0.5
    13
    2
    6
    1.75
    4989999378856
    765-0434
    14.8
    1 packs

    13 pieces

    3
    8
    0.5
    13
    2
    6
    1.75
    4989999378863
    765-0442
    15.7
    1 packs

    13 pieces

    3
    16
    0.5
    10
    2
    6
    1.75
    4989999378887
    765-0469
    17.9
    1 packs

    10 pieces

    4
    8
    0.7
    13
    2.5
    8
    2.3
    4989999378894
    765-0477
    21.3
    1 packs

    13 pieces

    4
    10
    0.7
    13
    2.5
    8
    2.3
    4989999378900
    765-0485
    23.5
    1 packs

    13 pieces

    4
    16
    0.7
    12
    2.5
    8
    2.3
    4989999378917
    765-0493
    27.9
    1 packs

    12 pieces

    4
    20
    0.7
    10
    2.5
    8
    2.3
    4989999378924
    765-0507
    27.8
    1 packs

    10 pieces

    5
    10
    0.8
    8
    3
    10
    2.8
    4989999378931
    765-0515
    23.7
    1 packs

    8 pieces

    5
    16
    0.8
    9
    3
    10
    2.8
    4989999378948
    765-0523
    30.8
    1 packs

    9 pieces

    5
    20
    0.8
    8
    3
    10
    2.8
    4989999378955
    765-0531
    32.5
    1 packs

    8 pieces

    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    11.16 €
    ( 13.28 € )
    6 working days
    9.64 €5.30 €
    ( 6.31 € )
    Stock item: 1 working dayAvailable for same-day shipping
    7.21 €
    ( 8.58 € )
    6 working days
    11.20 €
    ( 13.33 € )
    6 working days
    11.22 €
    ( 13.35 € )
    6 working days
    11.25 €
    ( 13.39 € )
    6 working days
    7.28 €
    ( 8.66 € )
    6 working days
    7.25 €
    ( 8.63 € )
    6 working days
    9.75 €5.46 €
    ( 6.50 € )
    Stock item: 1 working dayAvailable for same-day shipping
    11.30 €
    ( 13.45 € )
    6 working days

    More Information

    Basic information

    [Features]
    · Cannot be removed using normal tools due to pin at center of hex hole.