FLOBAL Butt Weld Fitting 45 Degree Elbow (Long)

FLOBAL Butt Weld Fitting 45 Degree Elbow (Long)
[Features]
• Different types are available, manufactured by cold bending, hydraulic forming, panel drawing, etc., each of which can be butt-welded onto a stainless steel pipe to be joined permanently with the pipe.

[Application]
• Piping in gas plants, oil refineries, petrochemical applications, power plants, and ship building.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-45EL-10S-15A
B-45EL-10S-20A
B-45EL-10S-25A
B-45EL-10S-32A
B-45EL-10S-40A
B-45EL-10S-50A
B-45EL-10S-65A
B-45EL-10S-80A
B-45EL-10S-100A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia. Outer Diameter D
(mm)
H
(mm)
T
(mm)
JAN Code Order Code Mass
(kg)

9.66 €

1 9 Days 1/2B(15A)21.715.82.14549123015738444-52950.03

7.47 €

1 6 Days 3/4B(20A)27.215.82.14549123015745444-53090.039

7.70 €

1 6 Days 1B(25A)3415.82.84549123015752444-53170.064

11.36 €

1 6 Days 1 1/4B(32A)42.719.72.84549123015769444-53250.103

12.85 €

1 6 Days 1 1/2B(40A)48.623.72.84549123015776444-53330.142

10.36 €

1 6 Days 2B(50A)60.531.62.84549123015783444-53410.239

23.95 €

1 6 Days 2 1/2B(65A)76.339.534549123015790444-53500.406

32.52 €

1 6 Days 3B(80A)89.147.334549123015806444-53680.571

38.32 €

1 6 Days 4B(100A)114.363.134549123015813444-52870.985

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Elbow Material Stainless Steel (EN 1.4301 (W) Equiv.)
Surface Treatment NA Quantity 1

Tech Support