HI Fitting Sockets

HI Fitting Sockets
  • Volume Discount
[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for industrial water supply piping in general industry and industrial facilities. Use during cold seasons, and for exterior pipe construction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HIS13
HIS16
HIS20
HIS25
HIS30
HIS40
HIS50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L
(mm)
D
(mm)
Z
(mm)
JAN Code Order Code Mass
(g)

1.23 €

1 Available 6 Days 1813572454997983103407446-383819

1.38 €

1 Available 6 Days 221667-74997983103414446-384630

1.76 €

1 Available 6 Days 2620773374997983103421446-386240

2.46 €

1 Available 6 Days 3225874074997983103438446-389762

3.14 €

1 Available 6 Days 383095-74997983103445446-393576

5.46 €

1 Available 6 Days 48401175774997983103452446-3960130

8.64 €

1 Available 6 Days 60501337074997983103469446-3994211

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment NA Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Iimpact Strength(Charpy) 17.7 or More Number Contained In A Packet 1

Tech Support