Configure
  • Applicable Pipe Outer Dia. D (D1)(Ø)

    The above value is for connection securely established between P Port and A Port when negative pressure is applied. For details, see the technical data provided by the relevant manufacturer.

  • Nominal Diameter of PVC Pipe(mm)
  • L(mm)
  • Z(mm)
  • JAN Code
  • Type
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 13 working days

VU Fitting Sockets

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Applicable Pipe Outer Dia. D (D1)

(Ø)

Nominal Diameter of PVC Pipe

(mm)

L

(mm)

Z

(mm)

JAN Code

Order Code

Mass

(g)

Minimum order quantity
48
40
47
3
4997983110078
446-6187
33
1 pieces
60
50
53
3
4997983107382
446-6195
61
1 pieces
76
65
73
3
4997983107399
446-6209
109
1 pieces
89
75
84
4
4997983107405
446-6217
153
1 pieces
114
100
105
5
4997983107412
446-6144
300
1 pieces
140
125
135
5
4997983107429
446-6152
565
1 pieces
165
150
165
5
4997983107436
446-6161
925
1 pieces
216
200
215
5
4997983107443
446-6179
1347
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.74 €
( 2.07 € )
6 working days
2.24 €
( 2.67 € )
6 working days
3.81 €
( 4.53 € )
6 working days
5.85 €
( 6.96 € )
13 working days
11.28 €
( 13.42 € )
6 working days
22.00 €
( 26.18 € )
6 working days
37.52 €
( 44.65 € )
6 working days
52.91 €
( 62.96 € )
6 working days

More Information

Basic information

[Features]·
• Lightweight exhaust water fitting that delivers excellent corrosion and chemical resistance. Internal stopper is for use with VU pipes.
[Application]
• For drainage and vent piping in housing complexes, detached houses, stores, and facilities.