Pair Coil

Pair Coil
[Features]
· In addition to using copper tubing and heat insulating materials, it also uses materials which meet JIS standards.
· Uses self-extinguishing heat insulating materials.

[Applications]
· Pair type for air conditioning insulated copper tubing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PC-2320
PC-2420
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications JAN Code Order Code Mass
(g)

272.96 €

1 7 Days Applicable refrigerant type: 34518301000019761-49857500

455.72 €

1 6 Days Applicable refrigerant type: 24518301000026761-49939500

Loading...

  1. 1

Basic information

Classification Coating Refrigerant For Piping Type Piping Material Copper pipe: Phosphorous-deoxidized copper, Heat insulating material: Chemical cross-linked 30 polyethylene foam (flame retardant)
Coil length(m) 20 Number Contained In A Packet 1 Roll

Tech Support