Configure
  • A Dimension(mm)
  • B Dimension(mm)
  • C Dimension(mm)
  • D Dimension(mm)
  • E Dimensions(mm)
  • Core Drill Diameter(mm)
  • JAN Code
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

Air Conditioner Piping Accessory Materials, Through Sleeve with Flange

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

A Dimension

(mm)

B Dimension

(mm)

C Dimension

(mm)

D Dimension

(mm)

E Dimensions

(mm)

Core Drill Diameter

(mm)

JAN Code

Order Code

Mass

(g)

Minimum order quantity
61.5
63.5
180
83.5
70
65
4518301056900
761-3407
55
1 pieces
66.5
68.5
200
88.5
76
70
4518301058584
761-3415
64
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.31 €
( 5.13 € )
6 working days
4.58 €
( 5.45 € )
6 working days

More Information

Basic information

[Features]
· Includes cut lines for easy sleeve cutting.

[Applications]
· Through sleeve with flange.