Heat Insulating Adhesive Tape, DHV

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Specifications

JAN Code

Order Code

Mass

(g)

Minimum order quantity
Width 100mm×Heat Insulating Material Thickness 3mm×Length 10m
4518301059215
761-2834
333
1 pieces
Width 100mm×Heat Insulating Material Thickness 3mm×Length 20m
4518301059222
761-2842
667
1 pieces
Width 50mm×Heat Insulating Material Thickness 3mm×Length 10m
4518301059154
761-2851
167
1 pieces
Width 50mm×Heat Insulating Material Thickness 3mm×Length 20m
4518301059161
761-2869
333
1 pieces
Width 75mm×Heat Insulating Material Thickness 3mm×Length 10m
4518301059178
761-2877
250
1 pieces
Width 75mm×Heat Insulating Material Thickness 3mm×Length 20m
4518301059185
761-2885
500
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
26.17 €13.35 €
( 15.89 € )
Stock item: 1 working dayAvailable for same-day shipping
55.28 €
( 65.78 € )
6 working days
15.94 €
( 18.97 € )
6 working days
30.91 €
( 36.78 € )
6 working days
24.11 €
( 28.69 € )
9 working days
46.42 €
( 55.24 € )
6 working days

More Information

Basic information

[Features]
· A heat insulating tape that can be used for preventing condensation, such as by wrapping around partially insulated materials.

[Applications]
· Heat insulating adhesive tape.