Grippers Round / Square With Hard Metal Insert, Ribbed

Grippers Round / Square With Hard Metal Insert, Ribbed
  • Promotional pricing
[Features]
· The body has a female thread, and can be mounted on a clamp arm or grippers, etc., or embedded directly in a welding jig.
· Has a high level of holding force for cast metal or forged products, etc.
· Square types are suitable for use in a row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Grippers Round/Square • with hard metal insert, ribbed, EH 22620.

Product Description

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.
For transmission of high turning moments and holding forces, e.g. on cast and forged pieces.

Material

Body
• Tool steel, blackened
Ribbing
• Hard metal plate, brazed-in

Assembly

Square type suitable for alignments, thus providing a bearing surface for high holding forces.

Drawing

picture 1 picture 2

Order Information

DimensionsWeightArt. No.
d1h1l1d2d3h2h3l2t  
-0.13-0.13-0.13        
[mm][g] 
round – picture 1
1010M57.94.754.52.35.122620.0010
1012M57.94.756.02.36.122620.0012
1210M59.54.754.53.07.622620.0020
1212M59.54.756.03.09.122620.0022
1610M612.74.754.53.014.022620.0060
1612M612.74.756.03.017.022620.0062
2010M615.94.754.53.023.022620.0080
2012M615.94.756.03.027.022620.0082
2510M619.04.754.53.036.022620.0100
2512M619.04.756.03.043.022620.0102
square – picture 2
1012M510.33.011.022620.0152
1212M510.33.012.022620.0154

Application Example

Part Number
22620.0010
22620.0012
22620.0020
22620.0022
22620.0060
22620.0062
22620.0080
22620.0082
22620.0100
22620.0102
22620.0152
22620.0154
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension d1 Dimension d2 Dimension d3
(mm)
Dimension l1
(mm)
Dimension l2
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Dimension h3
(mm)
t
(mm)

21.51 €

1 2 Days 1010M57.9--104.754.52.3

22.21 €

1 3 Days 1010M57.9--124.7562.3

19.84 €

1 2 Days 1012M59.5--104.754.53

20.77 €

12.88 €

1 Same day

Stock

1012M59.5--124.7563

21.81 €

13.52 €

1 Same day

Stock

1016M612.7--104.754.53

22.51 €

1 2 Days 1016M612.7--124.7563

28.24 €

1 2 Days 1020M615.9--104.754.53

29.42 €

18.24 €

1 Same day

Stock

1020M615.9--124.7563

47.27 €

29.31 €

1 2 Days 1025M619--104.754.53

48.67 €

1 2 Days 1025M619--124.7563

29.62 €

18.36 €

1 Same day

Stock

10-M5-1210.310--3

30.16 €

1 2 Days 10-M5-1210.312--3

Loading...

  1. 1

Basic information

Body Tool steel, blackened Ribbing Hard metal plate, brazed-in Conflict Minerals free yes
REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360