Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension d | Dimension d2 | Dimension d3 (mm) | Dimension l1 (mm) | Dimension l2 (mm) | Dimension l3 (mm) | t (mm) | WS (mm) | Tightening torque max. (Nm) | System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.38 € | 1 | 4 Days | 10 | M6 | 4 | 11 | 20 | 8 | 10 | - | 10 | 7 | - | |||
10.73 € | 1 | 4 Days | 10 | M6 | 4 | 11 | 30 | 8 | 15 | - | 10 | 7 | - | |||
11.64 € 6.87 € | 1 |
Same day
Stock | 10 | M8 | 4 | 14.4 | 30 | 10 | 15 | - | 13 | 18 | - | |||
11.73 € | 1 |
Same day
Stock | 10 | M8 | 4 | 14.4 | 40 | 10 | 20 | - | 13 | 18 | - | |||
11.61 € 6.85 € | 1 |
Same day
Stock | 10 | M8 | 6 | 14.4 | 30 | 10 | 15 | - | 13 | 18 | - | |||
12.12 € | 1 | 4 Days | 10 | M8 | 6 | 14.4 | 40 | 10 | 20 | - | 13 | 18 | - | |||
12.19 € 7.19 € | 1 |
Same day
Stock | 10 | M10 | 6 | 19 | 30 | 14 | 15 | - | 17 | 32 | - | |||
13.11 € 7.73 € | 1 |
Same day
Stock | 10 | M10 | 6 | 19 | 50 | 14 | 25 | - | 17 | 32 | - | |||
12.58 € | 1 | 4 Days | 10 | M10 | 8 | 19 | 30 | 14 | 15 | - | 17 | 32 | - | |||
12.88 € | 1 | 4 Days | 10 | M10 | 8 | 19 | 50 | 14 | 25 | - | 17 | 32 | - | |||
12.94 € 7.63 € | 1 |
Same day
Stock | 10 | M12 | 6 | 21.2 | 40 | 14 | 20 | - | 19 | 60 | - | |||
13.68 € 8.07 € | 1 |
Same day
Stock | 10 | M12 | 6 | 21.2 | 60 | 14 | 30 | - | 19 | 60 | - | |||
13.58 € 8.01 € | 1 |
Same day
Stock | 10 | M12 | 8 | 21.2 | 40 | 14 | 20 | - | 19 | 60 | - | |||
14.05 € 8.29 € | 1 |
Same day
Stock | 10 | M12 | 8 | 21.2 | 60 | 14 | 30 | - | 19 | 60 | - | |||
10.04 € | 1 | 4 Days | 10 | M6 | 4 | 11 | 20 | - | 8.5 | 6 | 10 | 7 | - | |||
10.21 € 6.02 € | 1 |
Same day
Stock | 10 | M6 | 4 | 11 | 30 | - | 13.5 | 9 | 10 | 7 | - | |||
10.80 € 6.37 € | 1 |
Same day
Stock | 10 | M8 | 4 | 14.4 | 30 | - | 13 | 10 | 13 | 18 | V40 | |||
11.41 € 6.73 € | 1 |
Same day
Stock | 10 | M8 | 4 | 14.4 | 40 | - | 18 | 14 | 13 | 18 | V40 | |||
11.49 € 6.78 € | 1 |
Same day
Stock | 10 | M8 | 6 | 14.4 | 30 | - | 13 | 10 | 13 | 18 | - | |||
11.18 € 6.60 € | 1 |
Same day
Stock | 10 | M8 | 6 | 14.4 | 40 | - | 18 | 14 | 13 | 18 | - | |||
11.55 € 6.81 € | 1 |
Same day
Stock | 10 | M10 | 6 | 19 | 30 | - | 12 | 10 | 17 | 32 | - | |||
12.19 € 7.19 € | 1 |
Same day
Stock | 10 | M10 | 6 | 19 | 50 | - | 25 | 15 | 17 | 32 | - | |||
11.88 € 7.01 € | 1 |
Same day
Stock | 10 | M10 | 8 | 19 | 30 | - | 12 | 10 | 17 | 32 | - | |||
12.65 € | 1 | 4 Days | 10 | M10 | 8 | 19 | 50 | - | 25 | 15 | 17 | 32 | - | |||
12.41 € 7.32 € | 1 |
Same day
Stock | 10 | M12 | 6 | 21.2 | 40 | - | 18 | 12 | 19 | 60 | - | |||
13.04 € 7.69 € | 1 |
Same day
Stock | 10 | M12 | 6 | 21.2 | 60 | - | 28 | 18 | 19 | 60 | - | |||
13.00 € 7.67 € | 1 |
Same day
Stock | 10 | M12 | 8 | 21.2 | 40 | - | 18 | 12 | 19 | 60 | V70 | |||
13.50 € 7.97 € | 1 |
Same day
Stock | 10 | M12 | 8 | 21.2 | 60 | - | 28 | 18 | 19 | 60 | V70 |
Loading...
Material (Main Body) | Heat-treated steel, tempered | Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Dimension d
Dimension d2
Dimension d3(mm)
Dimension l1(mm)
Dimension l2(mm)
Dimension l3(mm)
t(mm)
WS(mm)
Tightening torque max.(Nm)
System
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes