Ball-Ended Thrust Screws, headed, flat-faced ball

Ball-Ended Thrust Screws, headed, flat-faced ball
  • Promotional pricing
For clamping and supporting of surfaces that are not exactly parallel.
Maximized load transmission due to moveable ball.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22710.0562
22710.0564
22710.0566
22710.0582
22710.0584
22710.0586
22710.0602
22710.0604
22710.0606
22710.0622
22710.0624
22710.0626
22710.0662
22710.0664
22710.0666
22710.0702
22710.0704
22710.0706
22710.0742
22710.0744
22710.0746
22710.0832
22710.0834
22710.0836
22710.0842
22710.0844
22710.0846
22710.0852
22710.0854
22710.0856
22710.0862
22710.0864
22710.0866
22710.0872
22710.0874
22710.0876
22710.0892
22710.0894
22710.0896
22710.0902
22710.0904
22710.0906
22710.0922
22710.0924
22710.0926
22710.0962
22710.0964
22710.0966
22710.0972
22710.0974
22710.0976
22710.0982
22710.0984
22710.0986
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial (Ball)
(mm)
Material (Screw) Dimension d Dimension d2 Dimension d3
(mm)
Dimension l2
(mm)
Dimension l3
(mm)
Dimension l4
(mm)
WS
(mm)
Load capacity for static load max.
(kN)

4.09 €

2.54 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M6103.2206359

4.16 €

2.54 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M6103.2306359

4.19 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M6103.24061659

4.80 €

2.98 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M8134.52083.5615

4.96 €

2 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M8134.53583.5615

5.12 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M8134.550822615

5.68 €

3.52 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M1016625104.5820

5.85 €

3.63 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M1016640104.5820

6.09 €

3.78 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M10166601028820

7.88 €

4.89 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M12187.2301251030

8.17 €

2 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M12187.2501251030

8.82 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M12187.28012441030

11.13 €

6.90 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M162410.7401661460

12.05 €

1 2 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M162410.7601661460

12.81 €

7.94 €

1 Same day

Stock

10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M162410.78016361460

20.93 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M203013.550207.51790

21.92 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M203013.58020281790

23.03 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M203013.510020481790

31.56 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M243615.86024919120

35.62 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M243615.890243019120

37.65 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M243615.8120246019120

6.72 €

1 4 Days 10Stainless steel, hardenedStainless steel 1.4305M6103.220635-

6.72 €

1 4 Days 10Stainless steel, hardenedStainless steel 1.4305M6103.230635-

6.80 €

4.22 €

1 Same day

Stock

10Stainless steel, hardenedStainless steel 1.4305M6103.2406165-

8.29 €

1 4 Days 10Stainless steel, hardenedStainless steel 1.4305M8134.52083.56-

8.75 €

1 4 Days 10Stainless steel, hardenedStainless steel 1.4305M8134.53583.56-

9.62 €

5.96 €

1 Same day

Stock

10Stainless steel, hardenedStainless steel 1.4305M8134.5508226-

10.10 €

1 4 Days 10Stainless steel, hardenedStainless steel 1.4305M1016625104.58-

10.68 €

2 4 Days 10Stainless steel, hardenedStainless steel 1.4305M1016640104.58-

11.27 €

6.99 €

1 Same day

Stock

10Stainless steel, hardenedStainless steel 1.4305M101666010288-

13.38 €

1 4 Days 10Stainless steel, hardenedStainless steel 1.4305M12187.23012510-

14.51 €

9.00 €

1 Same day

Stock

10Stainless steel, hardenedStainless steel 1.4305M12187.25012510-

15.54 €

1 2 Days 10Stainless steel, hardenedStainless steel 1.4305M12187.280124410-

23.03 €

1 2 Days 10Stainless steel, hardenedStainless steel 1.4305M162410.74016614-

23.54 €

1 2 Days 10Stainless steel, hardenedStainless steel 1.4305M162410.76016614-

25.06 €

1 4 Days 10Stainless steel, hardenedStainless steel 1.4305M162410.780163614-

16.82 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M8134.52083.5615

17.00 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M8134.53583.5615

17.28 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M8134.550822615

19.47 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M1016625104.5820

19.67 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M1016640104.5820

19.72 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M10166601028820

21.81 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M12187.2301251030

21.87 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M12187.2501251030

22.04 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M12187.28012441030

25.28 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M162410.7401661460

25.76 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M162410.7601661460

26.44 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M162410.78016361460

33.07 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M203013.550207.51790

33.88 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M203013.58020281790

35.33 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M203013.510020481790

43.44 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M243615.86024919120

47.68 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M243615.890243019120

49.53 €

1 4 Days 10Ball-bearing steel, hardenedHeat-treated steel, 1200 ±100 N/mm2M243615.8120246019120

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support