Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
![]() | Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements. |
Dimensions | Location hole | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||||
d1 | d2 | d3 | l1 | l2 | l3 | ball diameter | Ø | Depth | |||||
-0.5 | max. | H7 | min. | ||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [g] | ||||||||
with male thread, flat-faced ball, bearing surface plain – picture 1, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12.0 | 22730.0012 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13.0 | 22730.0013 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 39.0 | 22730.0018 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40.0 | 22730.0019 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43.0 | 22730.0020 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 151.0 | 22730.0030 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 489.0 | 22730.0050 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 518.0 | 22730.0060 |
with male thread, flat-faced ball, bearing surface plain – picture 1, stainless steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12.0 | 22730.0112 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13.0 | 22730.0113 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38.0 | 22730.0118 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40.0 | 22730.0119 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 44.0 | 22730.0120 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 150.0 | 22730.0130 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 482.0 | 22730.0150 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 512.0 | 22730.0160 |
with male thread, flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12.0 | 22730.0312 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13.0 | 22730.0313 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38.0 | 22730.0318 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40.0 | 22730.0319 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43.0 | 22730.0320 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 149.0 | 22730.0330 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 484.0 | 22730.0350 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 513.0 | 22730.0360 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 11 | – | 3.2 | 10 | 12 | 6 | – | 101) | 1.3 | 8.0 | 22730.0412 |
18 n6 | M 4 | 10.5 | 17 | – | 4.0 | 16 | 18 | 8 | – | 251) | 2.9 | 29.0 | 22730.0418 |
28 n6 | M 5 | 20.0 | 25 | – | 5.5 | 25 | 28 | 13 | – | 901) | 6.0 | 109.0 | 22730.0428 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, stainless steel | |||||||||||||
12 n6 | M 3 | 7.2 | 11 | – | 3.2 | 10 | 12 | 6 | – | 101) | 1.3 | 7.9 | 22730.0452 |
18 n6 | M 4 | 10.5 | 17 | – | 4.0 | 16 | 18 | 8 | – | 251) | 2.9 | 29.0 | 22730.0458 |
28 n6 | M 5 | 20.0 | 25 | – | 5.5 | 25 | 28 | 13 | – | 901) | 6.0 | 108.0 | 22730.0468 |
for locating hole, flat-faced ball, bearing surface ribbed – picture 4, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 11 | – | 3.2 | 10 | 12 | 6 | – | 101) | 1.3 | 7.9 | 22730.0712 |
18 n6 | M 4 | 10.5 | 17 | – | 4.0 | 16 | 18 | 8 | – | 251) | 2.9 | 29.0 | 22730.0718 |
28 n6 | M 5 | 20.0 | 25 | – | 5.5 | 25 | 28 | 13 | – | 901) | 6.0 | 108.0 | 22730.0728 |
![]() | Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements. |
Dimensions | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||
d1 | d2 | d3 | l1 | l2 | ball diameter | |||||
±0.2 | -0.5 | |||||||||
[mm] | [mm] | [kN] | [Nm] | [g] | ||||||
with male thread, flat-faced ball, bearing surface ribbed, heat-treated steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22730.0362 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22730.0363 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 49 | 22730.0378 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22730.0379 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 54 | 22730.0380 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22730.0381 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 633 | 22730.0382 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 664 | 22730.0383 |
with male thread, flat-faced ball, bearing surface ribbed, stainless steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22730.0390 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22730.0392 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 48 | 22730.0394 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22730.0396 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 54 | 22730.0398 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22730.0399 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 632 | 22730.0400 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 660 | 22730.0401 |
![]() | Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements. By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece. |
Dimensions | Location hole | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||||
d1 | d2 | d3 | l1 | l2 | l3 | ball diameter | Ø | Depth | |||||
-0.5 | max. | H7 | min. | ||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [g] | ||||||||
with male thread, flat-faced ball, bearing surface plain – picture 1, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12 | 22731.0012 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13 | 22731.0013 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38 | 22731.0018 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40 | 22731.0019 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43 | 22731.0020 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 149 | 22731.0030 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 486 | 22731.0050 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 516 | 22731.0060 |
with male thread, flat-faced ball, bearing surface plain – picture 1, stainless steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12 | 22731.0112 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13 | 22731.0113 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38 | 22731.0118 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 39 | 22731.0119 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43 | 22731.0120 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 148 | 22731.0130 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 482 | 22731.0150 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 511 | 22731.0160 |
with male thread, flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12 | 22731.0312 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13 | 22731.0313 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 37 | 22731.0318 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40 | 22731.0319 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43 | 22731.0320 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 149 | 22731.0330 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 482 | 22731.0350 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 511 | 22731.0360 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 17 | – | 3.2 | 10 | 12 | 12 | – | 101) | 1.3 | 13 | 22731.0412 |
18 n6 | M 4 | 10.5 | 23 | – | 4.0 | 16 | 18 | 14 | – | 251) | 2.9 | 40 | 22731.0418 |
28 n6 | M 5 | 20.0 | 34 | – | 6.0 | 25 | 28 | 22 | – | 901) | 6.0 | 151 | 22731.0428 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, stainless steel | |||||||||||||
12 n6 | M 3 | 7.2 | 17 | – | 3.2 | 10 | 12 | 12 | – | 101) | 1.3 | 13 | 22731.0452 |
18 n6 | M 4 | 10.5 | 23 | – | 4.0 | 16 | 18 | 14 | – | 251) | 2.9 | 40 | 22731.0458 |
28 n6 | M 5 | 20.0 | 34 | – | 6.0 | 25 | 28 | 22 | – | 901) | 6.0 | 150 | 22731.0468 |
for locating hole, flat-faced ball, bearing surface ribbed – picture 4, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 17 | – | 3.2 | 10 | 12 | 12 | – | 101) | 1.3 | 13 | 22731.0712 |
18 n6 | M 4 | 10.5 | 23 | – | 4.0 | 16 | 18 | 14 | – | 251) | 2.9 | 40 | 22731.0718 |
28 n6 | M 5 | 20.0 | 34 | – | 6.0 | 25 | 28 | 22 | – | 901) | 6.0 | 150 | 22731.0728 |
![]() | Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements. By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece. |
Dimensions | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||
d1 | d2 | d3 | l1 | l2 | ball diameter | |||||
±0.2 | -0.5 | |||||||||
[mm] | [mm] | [kN] | [Nm] | [g] | ||||||
with male thread, flat-faced ball, bearing surface ribbed, heat-treated steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22731.0362 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22731.0363 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 48 | 22731.0378 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22731.0379 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 53 | 22731.0380 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22731.0381 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 639 | 22731.0382 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 673 | 22731.0383 |
with male thread, flat-faced ball, bearing surface ribbed, stainless steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22731.0390 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 16 | 22731.0392 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 48 | 22731.0394 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 49 | 22731.0396 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 53 | 22731.0398 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 190 | 22731.0399 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 639 | 22731.0400 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 673 | 22731.0401 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material (Ball) (mm) | Dimension d1 | Dimension d2 | Dimension d3 (mm) | Dimension l1 (mm) | Dimension l2 (mm) | Dimension l3 (mm) | WS (mm) | Depth (mm) | Location hole (mm) | Load capacity for static load max. (kN) | Body | Tightening torque max. (Nm) | Surface | System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.36 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 13 | M6 | 7.2 | 13 | 8 | - | 11 | - | - | 10 | Heat-treated steel, tempered, phosphated | 10 | plain | - | |||
24.36 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 13 | M8 | 7.2 | 13 | 8 | - | 11 | - | - | 10 | Heat-treated steel, tempered, phosphated | 25 | plain | V40 | |||
34.50 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened, bright | 20 | M8 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 25 | plain | - | |||
34.50 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 20 | M10 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 46 | plain | - | |||
34.50 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 20 | M12 | 10.5 | 18 | 12 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 82 | plain | V70 | |||
43.10 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened, bright | 30 | M16 | 20 | 27 | 16 | - | 27 | - | - | 90 | Heat-treated steel, tempered, phosphated | 206 | plain | V70 | |||
151.61 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 50 | M20 | 34.5 | 35 | 20 | - | 41 | - | - | 165 | Heat-treated steel, tempered, phosphated | 407 | plain | - | |||
151.61 € 89.45 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
30.45 € | 1 | 4 Days | 10 | Stainless steel 1.3541, nickel-plated | 13 | M6 | 7.2 | 13 | 8 | - | 11 | - | - | 10 | Stainless steel 1.4057, heat-treated | 10 | plain | - | |||
30.45 € | 1 |
Same day
Stock | 10 | Stainless steel 1.3541, nickel-plated | 13 | M8 | 7.2 | 13 | 8 | - | 11 | - | - | 10 | Stainless steel 1.4057, heat-treated | 25 | plain | - | |||
43.20 € | 2 | 2 Days | 10 | Stainless steel 1.3541, nickel-plated | 20 | M8 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Stainless steel 1.4057, heat-treated | 25 | plain | - | |||
43.20 € | 1 | 2 Days | 10 | Stainless steel 1.3541, nickel-plated | 20 | M10 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Stainless steel 1.4057, heat-treated | 46 | plain | - | |||
43.20 € | 2 | 4 Days | 10 | Stainless steel 1.3541, nickel-plated | 20 | M12 | 10.5 | 18 | 12 | - | 17 | - | - | 25 | Stainless steel 1.4057, heat-treated | 82 | plain | - | |||
54.34 € | 2 | 4 Days | 10 | Stainless steel 1.3541, nickel-plated | 30 | M16 | 20 | 27 | 16 | - | 27 | - | - | 90 | Stainless steel 1.4057, heat-treated | 206 | plain | - | |||
185.37 € 109.37 € | 1 | 2 Days | 10 | Stainless steel 1.3541, nickel-plated | 50 | M20 | 34.5 | 35 | 20 | - | 41 | - | - | 165 | Stainless steel 1.4057, heat-treated | 407 | plain | - | |||
185.37 € 109.37 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
31.45 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened, bright | 13 | M6 | 7.2 | 13 | 8 | - | 11 | - | - | 10 | Heat-treated steel, tempered, phosphated | 10 | ribbed | - | |||
31.45 € 18.56 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 13 | M8 | 7.2 | 13 | 8 | - | 11 | - | - | 10 | Heat-treated steel, tempered, phosphated | 25 | ribbed | V40 | |||
43.74 € | 2 | 2 Days | 10 | Ball-bearing steel, hardened, bright | 20 | M8 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 25 | ribbed | - | |||
43.74 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 20 | M10 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 46 | ribbed | - | |||
43.74 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 20 | M12 | 10.5 | 18 | 12 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 82 | ribbed | V70 | |||
53.58 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 30 | M16 | 20 | 27 | 16 | - | 27 | - | - | 90 | Heat-treated steel, tempered, phosphated | 206 | ribbed | V70 | |||
169.96 € | 1 | 4 Days | 10 | Ball-bearing steel, hardened, bright | 50 | M20 | 34.5 | 35 | 20 | - | 41 | - | - | 165 | Heat-treated steel, tempered, phosphated | 407 | ribbed | - | |||
169.96 € 100.28 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
93.32 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
183.51 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
183.51 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
106.42 € 62.79 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
203.92 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
203.92 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
22.87 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 12 | M3 | 7.2 | 11 | - | 3.2 | - | 6 | 12 | 10 | Heat-treated steel, tempered, phosphated | 1.3 | plain | - | |||
31.74 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened, bright | 18 | M4 | 10.5 | 17 | - | 4 | - | 8 | 18 | 25 | Heat-treated steel, tempered, phosphated | 2.9 | plain | - | |||
40.49 € | 1 | 4 Days | 10 | Ball-bearing steel, hardened, bright | 28 | M5 | 20 | 25 | - | 5.5 | - | 13 | 28 | 90 | Heat-treated steel, tempered, phosphated | 6 | plain | - | |||
28.72 € 16.94 € | 1 |
Same day
Stock | 10 | Stainless steel 1.3541, nickel-plated | 12 | M3 | 7.2 | 11 | - | 3.2 | - | 6 | 12 | 10 | Stainless steel 1.4057, heat-treated | 1.3 | plain | - | |||
39.67 € | 1 | 4 Days | 10 | Stainless steel 1.3541, nickel-plated | 18 | M4 | 10.5 | 17 | - | 4 | - | 8 | 18 | 25 | Stainless steel 1.4057, heat-treated | 2.9 | plain | - | |||
53.41 € | 1 | 4 Days | 10 | Stainless steel 1.3541, nickel-plated | 28 | M5 | 20 | 25 | - | 5.5 | - | 13 | 28 | 90 | Stainless steel 1.4057, heat-treated | 6 | plain | - | |||
30.15 € | 1 | 2 Days | 10 | Ball-bearing steel, hardened, bright | 12 | M3 | 7.2 | 11 | - | 3.2 | - | 6 | 12 | 10 | Heat-treated steel, tempered, phosphated | 1.3 | ribbed | - | |||
41.08 € | 1 | 4 Days | 10 | Ball-bearing steel, hardened, bright | 18 | M4 | 10.5 | 17 | - | 4 | - | 8 | 18 | 25 | Heat-treated steel, tempered, phosphated | 2.9 | ribbed | - | |||
51.51 € | 1 |
Same day
Stock | 10 | Ball-bearing steel, hardened, bright | 28 | M5 | 20 | 25 | - | 5.5 | - | 13 | 28 | 90 | Heat-treated steel, tempered, phosphated | 6 | ribbed | - | |||
31.37 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
31.37 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
44.49 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
44.49 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
44.49 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
55.67 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
196.26 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
196.26 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
39.50 € 23.31 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
39.50 € 23.31 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
55.86 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
55.86 € 32.96 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
55.86 € 32.96 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
70.22 € 41.43 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
239.42 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
239.42 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
40.59 € 23.95 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
40.59 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
56.55 € 33.36 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
56.55 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
56.55 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Material (Ball)(mm)
Dimension d1
Dimension d2
Dimension d3(mm)
Dimension l1(mm)
Dimension l2(mm)
Dimension l3(mm)
WS(mm)
Depth(mm)
Location hole(mm)
Load capacity for static load max.(kN)
Body
Tightening torque max.(Nm)
Surface
System
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes