Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements. |
Dimensions | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||
d1 | l | l1 | d2 | e | ball diameter | ||||
[mm] | [kN] | [Nm] | [g] | ||||||
with flat-faced ball, bearing surface plain – picture 1, heat-treated steel | |||||||||
M 8 | 36.6 | 25 | 5.8 | 14.5 | 8.5 | 8 | 25 | 20 | 22740.0013 |
M10 | 45.7 | 30 | 8.6 | 19.0 | 12.0 | 8 | 46 | 44 | 22740.0016 |
M12 | 50.7 | 35 | 8.6 | 19.0 | 12.0 | 15 | 82 | 57 | 22740.0017 |
M16 | 60.7 | 40 | 10.5 | 27.0 | 16.0 | 25 | 206 | 131 | 22740.0024 |
M20 | 77.3 | 50 | 20.0 | 33.0 | 25.0 | 90 | 407 | 277 | 22740.0030 |
M24 | 100.0 | 70 | 20.0 | 40.0 | 25.0 | 90 | 698 | 471 | 22740.0036 |
M30 x 1,5 | 100.0 | 65 | 34.6 | 51.0 | 40.0 | 165 | 1355 | 975 | 22740.0046 |
with flat-faced ball, bearing surface plain – picture 1, stainless steel | |||||||||
M 8 | 36.6 | 25 | 5.8 | 14.5 | 8.5 | 8 | 25 | 20 | 22740.0113 |
M10 | 45.7 | 30 | 8.6 | 19.0 | 12.0 | 8 | 46 | 44 | 22740.0116 |
M12 | 50.7 | 35 | 8.6 | 19.0 | 12.0 | 15 | 82 | 56 | 22740.0117 |
M16 | 60.7 | 40 | 10.5 | 27.0 | 16.0 | 25 | 206 | 129 | 22740.0124 |
M20 | 77.3 | 50 | 20.0 | 33.0 | 25.0 | 90 | 407 | 273 | 22740.0130 |
M24 | 100.0 | 70 | 20.0 | 40.0 | 25.0 | 90 | 698 | 463 | 22740.0136 |
M30 x 1,5 | 100.0 | 65 | 34.6 | 51.0 | 40.0 | 165 | 1355 | 875 | 22740.0146 |
with flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel | |||||||||
M 8 | 36.6 | 25 | 5.8 | 14.5 | 8.5 | 8 | 25 | 20 | 22740.0313 |
M10 | 45.7 | 30 | 8.6 | 19.0 | 12.0 | 8 | 46 | 44 | 22740.0316 |
M12 | 50.7 | 35 | 8.6 | 19.0 | 12.0 | 15 | 82 | 56 | 22740.0317 |
M16 | 60.7 | 40 | 10.5 | 27.0 | 16.0 | 25 | 206 | 130 | 22740.0324 |
M20 | 77.3 | 50 | 20.0 | 33.0 | 25.0 | 90 | 407 | 276 | 22740.0330 |
M24 | 100.0 | 70 | 20.0 | 40.0 | 25.0 | 90 | 698 | 472 | 22740.0336 |
M30 x 1,5 | 100.0 | 65 | 34.6 | 51.0 | 40.0 | 165 | 1355 | 920 | 22740.0346 |
Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements. By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece. |
Dimensions | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||
d1 | l | l1 | d2 | e | ball diameter | ||||
[mm] | [kN] | [Nm] | [g] | ||||||
with flat-faced ball, bearing surface plain – picture 1, heat-treated steel | |||||||||
M 8 | 36.6 | 25 | 5.8 | 14.5 | 8.5 | 8 | 25 | 20 | 22741.0013 |
M10 | 45.7 | 30 | 8.6 | 19.0 | 12.0 | 8 | 46 | 44 | 22741.0016 |
M12 | 50.7 | 35 | 8.6 | 19.0 | 12.0 | 15 | 82 | 56 | 22741.0017 |
M16 | 60.7 | 40 | 10.5 | 27.0 | 16.0 | 25 | 206 | 128 | 22741.0024 |
M20 | 77.3 | 50 | 20.0 | 33.0 | 25.0 | 90 | 407 | 273 | 22741.0030 |
M24 | 100.0 | 70 | 20.0 | 40.0 | 25.0 | 90 | 698 | 466 | 22741.0036 |
M30 x 1,5 | 100.0 | 65 | 34.6 | 51.0 | 40.0 | 165 | 1355 | 885 | 22741.0046 |
with flat-faced ball, bearing surface plain – picture 1, stainless steel | |||||||||
M 8 | 36.6 | 25 | 5.8 | 14.5 | 8.5 | 8 | 25 | 20 | 22741.0113 |
M10 | 45.7 | 30 | 8.6 | 19.0 | 12.0 | 8 | 46 | 44 | 22741.0116 |
M12 | 50.7 | 35 | 8.6 | 19.0 | 12.0 | 15 | 82 | 56 | 22741.0117 |
M16 | 60.7 | 40 | 10.5 | 27.0 | 16.0 | 25 | 206 | 127 | 22741.0124 |
M20 | 77.3 | 50 | 20.0 | 33.0 | 25.0 | 90 | 407 | 269 | 22741.0130 |
M24 | 100.0 | 70 | 20.0 | 40.0 | 25.0 | 90 | 698 | 464 | 22741.0136 |
M30 x 1,5 | 100.0 | 65 | 34.6 | 51.0 | 40.0 | 165 | 1355 | 878 | 22741.0146 |
with flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel | |||||||||
M 8 | 36.6 | 25 | 5.8 | 14.5 | 8.5 | 8 | 25 | 20 | 22741.0313 |
M10 | 45.7 | 30 | 8.6 | 19.0 | 12.0 | 8 | 46 | 44 | 22741.0316 |
M12 | 50.7 | 35 | 8.6 | 19.0 | 12.0 | 15 | 82 | 56 | 22741.0317 |
M16 | 60.7 | 40 | 10.5 | 27.0 | 16.0 | 25 | 206 | 128 | 22741.0324 |
M20 | 77.3 | 50 | 20.0 | 33.0 | 25.0 | 90 | 407 | 278 | 22741.0330 |
M24 | 100.0 | 70 | 20.0 | 40.0 | 25.0 | 90 | 698 | 466 | 22741.0336 |
M30 x 1,5 | 100.0 | 65 | 34.6 | 51.0 | 40.0 | 165 | 1355 | 915 | 22741.0346 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nut | Material (Ball) (mm) | Dimension d | Dimension d2 | Dimension l (mm) | Dimension l1 (mm) | e (mm) | s (mm) | WS (mm) | Load capacity for static load max. (kN) | Body | Tightening torque max. (Nm) | Surface | System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.94 € | 1 |
Same day
Stock | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M8 | 5.8 | 36.6 | 25 | 14.5 | 13 | 13 | 8 | Heat-treated steel, tempered, phosphated | 25 | plain | V40 | |||
34.69 € 20.47 € | 1 |
Same day
Stock | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M10 | 8.6 | 45.7 | 30 | 19 | 17 | 17 | 8 | Heat-treated steel, tempered, phosphated | 46 | plain | V70 | |||
34.69 € | 1 | 2 Days | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M12 | 8.6 | 50.7 | 35 | 19 | 17 | 17 | 15 | Heat-treated steel, tempered, phosphated | 82 | plain | V70 | |||
48.08 € | 2 | 4 Days | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M16 | 10.5 | 60.7 | 40 | 27 | 24 | 24 | 25 | Heat-treated steel, tempered, phosphated | 206 | plain | V70 | |||
82.53 € 48.69 € | 1 |
Same day
Stock | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M20 | 20 | 77.3 | 50 | 33 | 30 | - | 90 | Heat-treated steel, tempered, phosphated | 407 | plain | - | |||
94.94 € 56.01 € | 1 |
Same day
Stock | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M24 | 20 | 100 | 70 | 40 | 36 | - | 90 | Heat-treated steel, tempered, phosphated | 698 | plain | - | |||
118.09 € | 2 | 4 Days | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M30 x 1,5 | 34.6 | 100 | 65 | 51 | 46 | - | 165 | Heat-treated steel, tempered, phosphated | 1355 | plain | - | |||
32.31 € | 1 | 4 Days | 10 | Stainless steel | Stainless steel 1.3541, nickel-plated | M8 | 5.8 | 36.6 | 25 | 14.5 | 13 | - | 8 | Stainless steel 1.4057, heat-treated | 25 | plain | - | |||
43.20 € 25.49 € | 1 |
Same day
Stock | 10 | Stainless steel | Stainless steel 1.3541, nickel-plated | M10 | 8.6 | 45.7 | 30 | 19 | 17 | - | 8 | Stainless steel 1.4057, heat-treated | 46 | plain | - | |||
43.20 € | 1 | 4 Days | 10 | Stainless steel | Stainless steel 1.3541, nickel-plated | M12 | 8.6 | 50.7 | 35 | 19 | 17 | - | 15 | Stainless steel 1.4057, heat-treated | 82 | plain | - | |||
59.79 € 35.28 € | 1 |
Same day
Stock | 10 | Stainless steel | Stainless steel 1.3541, nickel-plated | M16 | 10.5 | 60.7 | 40 | 27 | 24 | - | 25 | Stainless steel 1.4057, heat-treated | 206 | plain | - | |||
103.01 € | 1 | 4 Days | 10 | Stainless steel | Stainless steel 1.3541, nickel-plated | M20 | 20 | 77.3 | 50 | 33 | 30 | - | 90 | Stainless steel 1.4057, heat-treated | 407 | plain | - | |||
133.87 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
187.45 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
34.73 € | 1 | 2 Days | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M8 | 5.8 | 36.6 | 25 | 14.5 | 13 | 13 | 8 | Heat-treated steel, tempered, phosphated | 25 | ribbed | V40 | |||
44.60 € | 2 | 2 Days | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M10 | 8.6 | 45.7 | 30 | 19 | 17 | 17 | 8 | Heat-treated steel, tempered, phosphated | 46 | ribbed | V70 | |||
44.60 € | 1 | 2 Days | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M12 | 8.6 | 50.7 | 35 | 19 | 17 | 17 | 15 | Heat-treated steel, tempered, phosphated | 82 | ribbed | V70 | |||
62.91 € | 1 | 4 Days | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M16 | 10.5 | 60.7 | 40 | 27 | 24 | 24 | 25 | Heat-treated steel, tempered, phosphated | 206 | ribbed | V70 | |||
98.88 € | 1 |
Same day
Stock | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M20 | 20 | 77.3 | 50 | 33 | 30 | - | 90 | Heat-treated steel, tempered, phosphated | 407 | ribbed | - | |||
111.42 € 65.74 € | 1 |
Same day
Stock | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M24 | 20 | 100 | 70 | 40 | 36 | - | 90 | Heat-treated steel, tempered, phosphated | 698 | ribbed | - | |||
132.23 € 78.02 € | 1 |
Same day
Stock | 10 | Steel, blackened (ISO 4035) | Ball-bearing steel, hardened, bright | M30 x 1,5 | 34.6 | 100 | 65 | 51 | 46 | - | 165 | Heat-treated steel, tempered, phosphated | 1355 | ribbed | - | |||
40.26 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
44.83 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
44.83 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
62.12 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
106.71 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
122.85 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
152.55 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
41.72 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
55.86 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
55.86 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
77.08 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
133.17 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
173.07 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
242.33 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
44.95 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
57.72 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
57.72 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
81.38 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
127.82 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
143.96 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
192.80 € | 1 | 4 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Nut
Material (Ball)(mm)
Dimension d
Dimension d2
Dimension l(mm)
Dimension l1(mm)
e(mm)
s(mm)
WS(mm)
Load capacity for static load max.(kN)
Body
Tightening torque max.(Nm)
Surface
System
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes