• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stabilizing Clamping Jaws

Stabilizing Clamping Jaws
  • Volume Discount

Due to the big clamping jaw, this clamping element is suitable for lateral clamping of high workpieces.
The clamping force acts forwards and downwards. Clamping plate is turnable, i.e. to the ground or ribbed side.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23240.0012
23240.0020
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSl1
(mm)
l2
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
F1
(N)
F2
(N)
a
(mm)
c
(mm)

262.24 €

Available 3 Days 10177.5112.5196585379981.2128

365.53 €

Available 3 Days 10226.5136.5267510045118304.52011

Loading...

  1. 1

Basic information

Material Malleable Cast Iron Type Side Push Attaching Portion Shape Straight base
h4(mm) 40 e(mm) 12 Body Cast iron
Clamping Jaws Steel Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support