Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23160.0007 |
23160.0009 |
23160.0011 |
23160.0014 |
23160.0018 |
23160.0019 |
23160.0022 |
23160.0023 |
23160.0026 |
23160.0027 |
23160.0034 |
23160.0035 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | c (mm) | e1 (mm) | e2 (mm) | h (mm) | l (mm) | For screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.63 € | 1 | 2 Days | 10 | 10 | 6.6 | 20 | 10 | 8 | 20 | 20 | 20 | 60 | M6 | |||
17.29 € | 1 | 2 Days | 10 | 12 | 9 | 25 | 12 | 9 | 25 | 25 | 24 | 80 | M8 | |||
17.44 € | 1 | 2 Days | 10 | 15 | 11 | 30 | 15 | 12 | 32 | 32 | 30 | 100 | M10 | |||
19.60 € | 1 | 2 Days | 10 | 20 | 14 | 40 | 20 | 16 | 40 | 40 | 40 | 125 | M12 | |||
26.55 € | 1 | 2 Days | 10 | 25 | 18 | 50 | 25 | 20 | 49 | 40 | 50 | 125 | M16 | |||
30.74 € 21.52 € | 1 |
Same day
Stock | 10 | 25 | 18 | 50 | 25 | 20 | 49 | 50 | 50 | 160 | M16 | |||
46.98 € | 1 | 3 Days | 10 | 30 | 22 | 60 | 30 | 24 | 55 | 55 | 60 | 160 | M20 | |||
55.56 € | 1 | 2 Days | 10 | 30 | 22 | 60 | 30 | 24 | 55 | 70 | 60 | 200 | M20 | |||
73.71 € | 1 | 2 Days | 10 | 35 | 26 | 70 | 35 | 28 | 72 | 60 | 70 | 200 | M24 | |||
91.40 € | 1 | 2 Days | 10 | 35 | 26 | 70 | 35 | 28 | 72 | 80 | 70 | 250 | M24 | |||
187.10 € | 1 | 3 Days | 10 | 40 | 33 | 80 | 40 | 40 | 91 | 80 | 80 | 250 | M30 | |||
242.78 € | 1 | 3 Days | 10 | 50 | 33 | 80 | 40 | 40 | 91 | 100 | 100 | 315 | M30 |
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Arm Length Type | Standard | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
a(mm)
b1(mm)
b2(mm)
b3(mm)
c(mm)
e1(mm)
e2(mm)
h(mm)
l(mm)
For screw
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes