Screw Jacks / screw jack

Screw Jacks / screw jack
Trapezoidal self-locking thread, spindle with final safety device. The holders, which can be secured by means of the T-slots, make it possible to tighten the jacks so that they will not slip out of position when a workpiece is changed. They also allow to fit screw jacks to vertical clamping surfaces. Screw jacks are frequently used for supporting workpieces. Use of the self-aligning cap ensures a correctly aligned bearing surface. Using the centering plate as an intermediate element, it is possible to fit a number of screw jacks sizes 52, 70 and 100 together one above the other.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23470.0005
23470.0006
23470.0007
23470.0010
23470.0014
23470.0021
23470.0030
23470.0170
23470.0171
23470.0172
23470.0232
23470.0250
23470.0270
23470.0350
23470.0365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Type Type b
(mm)
d
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Carrying force
(kN)
For Size
(mm)
Size Range
(mm)
Caps holder Screw Jacks Conflict Minerals free REACH compliant

31.07 €

1 3 Days 10[Stainless Steel] EN 1.0503 Equiv.Main BodyHold Down Type--3131Tr 20 x 4--3850--15--Steel, case-hardenedSteelSteel 1.0503 varnishedyesyes

47.31 €

1 3 Days 10[Stainless Steel] EN 1.0503 Equiv.Main BodyHold Down Type--5050Tr 30 x 412-4252--60--Steel, case-hardenedSteelSteel 1.0503 varnishedyesyes

48.26 €

1 3 Days 10[Stainless Steel] EN 1.0503 Equiv.Main BodyHold Down Type--5050Tr 30 x 412-5070--60--Steel, case-hardenedSteelSteel 1.0503 varnishedyesyes

57.59 €

1 3 Days 10[Stainless Steel] EN 1.0503 Equiv.Main BodyHold Down Type--5050Tr 30 x 412-70100--60--Steel, case-hardenedSteelSteel 1.0503 varnishedyesyes

97.50 €

1 3 Days 10[Stainless Steel] EN 1.0503 Equiv.Main BodyHold Down Type--6969Tr 40 x 712-100140--100--Steel, case-hardenedSteelSteel 1.0503 varnishedyesyes

188.50 €

1 4 Days 10[Stainless Steel] EN 1.0503 Equiv.Main BodyHold Down Type--8070Tr 50 x 812-140210--170--Steel, case-hardenedSteelSteel 1.0503 varnishedyesyes

374.22 €

1 4 Days 10[Stainless Steel] EN 1.0503 Equiv.Main BodyHold Down Type--10080Tr 65 x 1012-190300--350--Steel, case-hardenedSteelSteel 1.0503 varnishedyesyes
-

11.44 €

1 Same day

Stock

10-Option PartsPeripherals------------52-Steel, case-hardened----
-

9.86 €

1 Same day

Stock

10[Steel] SteelOption PartsPeripherals------------5252 - 300Steel, case-hardened----
-

20.70 €

1 Same day

Stock

10[Steel] SteelOption PartsPeripherals------------5252 - 300Steel, case-hardened----
-

72.63 €

1 3 Days 10[Steel] SteelOption PartsPeripherals40-3118.5---175303590-50--Steel---
-

84.84 €

1 Same day

Stock

10[Steel] SteelOption PartsPeripherals60-5020.5---190384690-52--Steel---
-

93.34 €

1 4 Days 10[Steel] SteelOption PartsPeripherals80-6924.5---210485490-140--Steel---
-

89.48 €

1 Same day

Stock

10[Steel] SteelOption PartsPeripherals-50----32-----52-Steel, case-hardened----
-

96.90 €

1 4 Days 10[Steel] SteelOption PartsPeripherals-65----35-----140-Steel, case-hardened----

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360