Intermediate Elements

Intermediate Elements
[Specifications]
・Type: Peripherals
・Material: Steel
・a(mm): 25~240
・b1(mm): 25, 30

Intermediate Elements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23700.0121
23700.0122
23700.0123
23700.0161
23700.0162
23700.0163
23700.0164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b
(mm)
c
(mm)
d
(mm)
i
(mm)
l
(mm)

121.56 €

1 3 Days 102525651612.540

141.99 €

1 3 Days 105025651612.540

184.32 €

1 3 Days 1010025651612.540

163.68 €

1 3 Days 10303078221450

194.53 €

1 3 Days 10603078221450

254.85 €

1 3 Days 101203078221450

382.56 €

1 3 Days 102403078221450

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Peripherals
Body Steelened Wearing parts Heat-treated steel Pull-rod Special steel
Conflict Minerals free yes REACH compliant yes

Tech Support