Fixture Nuts, DIN 6330 (height 1,5 d) / with lateral spherical bearing surface, form B

Fixture Nuts, DIN 6330 (height 1,5 d) / with lateral spherical bearing surface, form B
  • Promotional pricing
The spherical face matches DIN 6319 conical seats (EH 23050.).
This combination enables compensating for uneven surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23070.0006
23070.0008
23070.003
23070.0010
23070.0012
23070.0014
23070.0016
23070.0018
23070.0020
23070.0022
23070.0024
23070.0036
23070.012
23070.0108
23070.0110
23070.0112
23070.0116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1(M) Material d2
(mm)
e
(mm)
m
(mm)
s
(mm)
R
(mm)

0.48 €

10 2 Days 106Heat-treated steel, tempered, quality 10, phosphated711.59109

0.46 €

1 2 Days 108Heat-treated steel, tempered, quality 10, phosphated915121311

9.57 €

1 2 Days 1030Heat-treated steel, tempered, quality 10, phosphated3253.1454641

0.59 €

0.35 €

1 Same day

Stock

1010Heat-treated steel, tempered, quality 10, phosphated11.518.5151615

0.76 €

0.45 €

1 Same day

Stock

1012Heat-treated steel, tempered, quality 10, phosphated1420.8181817

1.84 €

1.09 €

1 Same day

Stock

1014Heat-treated steel, tempered, quality 10, phosphated1624.2212120

1.33 €

1 2 Days 1016Heat-treated steel, tempered, quality 10, phosphated1827.7242422

4.70 €

1 2 Days 1018Heat-treated steel, tempered, quality 10, phosphated2031.2272724.5

2.75 €

1 3 Days 1020Heat-treated steel, tempered, quality 10, phosphated2234.6303027

5.71 €

3.37 €

1 Same day

Stock

1022Heat-treated steel, tempered, quality 10, phosphated2439.3333429

5.01 €

2.96 €

1 Same day

Stock

1024Heat-treated steel, tempered, quality 10, phosphated2641.6363632

17.68 €

1 2 Days 1036Heat-treated steel, tempered, quality 10, phosphated3863.5545550

11.54 €

1 2 Days 1020Stainless steel 1.43052234.6303027

2.83 €

1 2 Days 108Stainless steel 1.4305915121311

5.39 €

3.18 €

1 Same day

Stock

1010Stainless steel 1.430511.518.5151715

6.38 €

3.76 €

1 Same day

Stock

1012Stainless steel 1.43051420.8181917

6.96 €

1 2 Days 1016Stainless steel 1.43051827.7242422

Loading...

  1. 1

Basic information

Surface Treatment No Thread Type Metric coarse Applications, Functions General
Conflict Minerals free yes REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360