Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established. It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut. The rotational accuracy of the tapered shaft hubs is 0.03 mm. |
Dimensions | WS | Tightening torque of the nut | Transferable torque | Transferable axial load | Surface pressure of shaft | Surface pressure of hub | Hub bore | Shaft diameter | Weight | Art. No. | |||
d1 | d2 | l1 | l2 | TA | M | Fa | pW | pN | D1 | D2 | |||
max. | max. | max. | max. | max. | H9 | h9 | |||||||
[mm] | [mm] | [Nm] | [Nm] | [kN] | [N/mm2] | [N/mm2] | [mm] | [mm] | [g] | ||||
5 | 14 | 19 | 15 | 14 | 9.9 | 10.1 | 4.0 | 264 | 96 | 14 | 5 | 18 | 25050.0005 |
6 | 14 | 19 | 15 | 14 | 9.9 | 12.1 | 4.0 | 220 | 96 | 14 | 6 | 17 | 25050.0006 |
8 | 16 | 22 | 17 | 16 | 16.9 | 23.4 | 5.8 | 179 | 91 | 16 | 8 | 24 | 25050.0008 |
9 | 20 | 24 | 19 | 22 | 34.9 | 43.7 | 9.7 | 245 | 115 | 20 | 9 | 47 | 25050.0009 |
10 | 20 | 24 | 19 | 22 | 34.9 | 48.6 | 9.7 | 221 | 115 | 20 | 10 | 45 | 25050.0010 |
11 | 22 | 24 | 19 | 22 | 43.8 | 59.9 | 10.9 | 225 | 117 | 22 | 11 | 51 | 25050.0011 |
12 | 22 | 24 | 19 | 22 | 43.8 | 65.3 | 10.9 | 206 | 117 | 22 | 12 | 47 | 25050.0012 |
14 | 26 | 28 | 22 | 27 | 65.0 | 93.0 | 13.3 | 178 | 99 | 26 | 14 | 81 | 25050.0014 |
15 | 26 | 28 | 22 | 27 | 65.0 | 99.0 | 13.3 | 166 | 99 | 26 | 15 | 76 | 25050.0015 |
16 | 26 | 28 | 22 | 27 | 65.0 | 106.0 | 13.3 | 156 | 99 | 26 | 16 | 71 | 25050.0016 |
18 | 35 | 36 | 27 | 36 | 161.0 | 223.0 | 24.8 | 224 | 125 | 35 | 18 | 197 | 25050.0018 |
19 | 35 | 36 | 27 | 36 | 161.0 | 235.0 | 24.8 | 212 | 125 | 35 | 19 | 190 | 25050.0019 |
20 | 35 | 36 | 27 | 36 | 161.0 | 248.0 | 24.8 | 201 | 125 | 35 | 20 | 181 | 25050.0020 |
22 | 42 | 41 | 30 | 46 | 250.0 | 349.0 | 31.8 | 197 | 110 | 42 | 22 | 344 | 25050.0022 |
24 | 42 | 41 | 30 | 46 | 250.0 | 381.0 | 31.8 | 180 | 110 | 42 | 24 | 322 | 25050.0024 |
25 | 42 | 41 | 30 | 46 | 250.0 | 397.0 | 31.8 | 173 | 110 | 42 | 25 | 310 | 25050.0025 |
28 | 47 | 44 | 33 | 50 | 355.0 | 565.0 | 40.4 | 174 | 110 | 47 | 28 | 403 | 25050.0028 |
30 | 47 | 44 | 33 | 50 | 355.0 | 605.0 | 40.4 | 162 | 110 | 47 | 30 | 372 | 25050.0030 |
32 | 55 | 51 | 38 | 55 | 490.0 | 764.0 | 47.8 | 166 | 102 | 55 | 32 | 632 | 25050.0032 |
35 | 55 | 51 | 38 | 55 | 490.0 | 836.0 | 47.8 | 151 | 102 | 55 | 35 | 568 | 25050.0035 |
38 | 62 | 58 | 43 | 65 | 720.0 | 1179.0 | 62.1 | 159 | 111 | 62 | 38 | 895 | 25050.0038 |
40 | 62 | 58 | 43 | 65 | 720.0 | 1241.0 | 62.1 | 151 | 111 | 62 | 40 | 844 | 25050.0040 |
WS | Weight | Art. No. | |
[mm] | [g] | ||
special fork wrench | |||
14 | 45 | 25050.0814 | |
16 | 72 | 25050.0816 | |
22 | 195 | 25050.0822 | |
27 | 195 | 25050.0827 | |
36 | 428 | 25050.0836 | |
46 | 610 | 25050.0846 | |
50 | 870 | 25050.0850 | |
55 | 1125 | 25050.0855 | |
65 | 1125 | 25050.0865 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | WS (mm) | D1 (mm) | D2 (mm) | l1 (mm) | l2 (mm) | Tightening torque of the nut TA max. (Nm) | Surface pressure hub pN max. (N/mm²) | Surface pressure shaft pW max. (N/mm²) | Transferable thrust load Fa max. (kN) | Transferable torque M max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.71 € | 1 | 4 Days | 10 | 5 | 14 | 14 | 14 | 5 | 19 | 15 | 9.9 | 96 | 264 | 4 | 10.1 | |||
20.55 € | 1 |
Same day
Stock | 10 | 6 | 14 | 14 | 14 | 6 | 19 | 15 | 9.9 | 96 | 220 | 4 | 12.1 | |||
21.39 € | 1 | 2 Days | 10 | 8 | 16 | 16 | 16 | 8 | 22 | 17 | 16.9 | 91 | 179 | 5.8 | 23.4 | |||
22.32 € | 1 | 4 Days | 10 | 9 | 20 | 22 | 20 | 9 | 24 | 19 | 34.9 | 115 | 245 | 9.7 | 43.7 | |||
22.73 € | 1 | 3 Days | 10 | 10 | 20 | 22 | 20 | 10 | 24 | 19 | 34.9 | 115 | 221 | 9.7 | 48.6 | |||
24.13 € | 1 |
Same day
Stock | 10 | 11 | 22 | 22 | 22 | 11 | 24 | 19 | 43.8 | 117 | 225 | 10.9 | 59.9 | |||
24.65 € | 1 | 4 Days | 10 | 12 | 22 | 22 | 22 | 12 | 24 | 19 | 43.8 | 117 | 206 | 10.9 | 65.3 | |||
25.87 € | 1 |
Same day
Stock | 10 | 14 | 26 | 27 | 26 | 14 | 28 | 22 | 65 | 99 | 178 | 13.3 | 93 | |||
26.80 € | 1 | 4 Days | 10 | 15 | 26 | 27 | 26 | 15 | 28 | 22 | 65 | 99 | 166 | 13.3 | 99 | |||
26.80 € | 1 | 2 Days | 10 | 16 | 26 | 27 | 26 | 16 | 28 | 22 | 65 | 99 | 156 | 13.3 | 106 | |||
29.53 € | 1 |
Same day
Stock | 10 | 18 | 35 | 36 | 35 | 18 | 36 | 27 | 161 | 125 | 224 | 24.8 | 223 | |||
28.53 € | 1 | 3 Days | 10 | 19 | 35 | 36 | 35 | 19 | 36 | 27 | 161 | 125 | 212 | 24.8 | 235 | |||
28.26 € | 1 |
Same day
Stock | 10 | 20 | 35 | 36 | 35 | 20 | 36 | 27 | 161 | 125 | 201 | 24.8 | 248 | |||
32.48 € | 1 | 4 Days | 10 | 22 | 42 | 46 | 42 | 22 | 41 | 30 | 250 | 110 | 197 | 31.8 | 349 | |||
32.25 € | 1 |
Same day
Stock | 10 | 24 | 42 | 46 | 42 | 24 | 41 | 30 | 250 | 110 | 180 | 31.8 | 381 | |||
32.48 € | 1 | 4 Days | 10 | 25 | 42 | 46 | 42 | 25 | 41 | 30 | 250 | 110 | 173 | 31.8 | 397 | |||
36.99 € | 1 |
Same day
Stock | 10 | 28 | 47 | 50 | 47 | 28 | 44 | 33 | 355 | 110 | 174 | 40.4 | 565 | |||
38.00 € | 1 |
Same day
Stock | 10 | 30 | 47 | 50 | 47 | 30 | 44 | 33 | 355 | 110 | 162 | 40.4 | 605 | |||
45.14 € | 1 | 4 Days | 10 | 32 | 55 | 55 | 55 | 32 | 51 | 38 | 490 | 102 | 166 | 47.8 | 764 | |||
45.14 € | 1 |
Same day
Stock | 10 | 35 | 55 | 55 | 55 | 35 | 51 | 38 | 490 | 102 | 151 | 47.8 | 836 | |||
58.74 € | 1 |
Same day
Stock | 10 | 38 | 62 | 65 | 62 | 38 | 58 | 43 | 720 | 111 | 159 | 62.1 | 1179 | |||
58.74 € | 1 | 4 Days | 10 | 40 | 62 | 65 | 62 | 40 | 58 | 43 | 720 | 111 | 151 | 62.1 | 1241 |
Loading...
Basic Shape | With Shoulder | Surface Treatment | Electroless Nickel Plating | Inner Diameter Shape | Round shape |
---|---|---|---|---|---|
Fixing Support | Retaining Type | Inner part | Steel, nickel-plated | External part | Steel, galvanized |
Nut | Steel, nickel-plated | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
d1(mm)
d2(mm)
WS(mm)
D1(mm)
D2(mm)
l1(mm)
l2(mm)
Tightening torque of the nut TA max.(Nm)
Surface pressure hub pN max.(N/mm²)
Surface pressure shaft pW max.(N/mm²)
Transferable thrust load Fa max.(kN)
Transferable torque M max.(Nm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes