Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut and a lock nut. The rotational accuracy of the tapered shaft hubs is 0.03 mm. By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established. |
Dimensions | WS | Tightening torque of the nut | Transferable torque | Transferable axial load | Surface pressure of shaft | Surface pressure of hub | Hub bore | Shaft diameter | Weight | Art. No. | ||||
d1 | d2 | l1 | l2 | l3 | TA | M | Fa | PW | PN | D1 | D2 | |||
max. | max. | max. | max. | max. | H9 | h9 | ||||||||
[mm] | [mm] | [Nm] | [Nm] | [kN] | [N/mm2] | [N/mm2] | [mm] | [mm] | [g] | |||||
5 | 12 | 19 | 15 | 9 | 14 | 9.9 | 10.1 | 4.0 | 264 | 119 | 12 | 5 | 16 | 25050.0105 |
6 | 12 | 19 | 15 | 9 | 14 | 9.9 | 12.1 | 4.0 | 220 | 119 | 12 | 6 | 15 | 25050.0106 |
8 | 14 | 22 | 17 | 11 | 16 | 16.9 | 23.4 | 5.8 | 179 | 121 | 14 | 8 | 21 | 25050.0108 |
9 | 18 | 24 | 19 | 12 | 22 | 34.9 | 43.7 | 9.7 | 245 | 127 | 18 | 9 | 47 | 25050.0109 |
10 | 18 | 24 | 19 | 12 | 22 | 34.9 | 48.6 | 9.7 | 221 | 127 | 18 | 10 | 44 | 25050.0110 |
11 | 20 | 24 | 19 | 12 | 22 | 43.8 | 59.9 | 10.9 | 225 | 128 | 20 | 11 | 47 | 25050.0111 |
12 | 20 | 24 | 19 | 12 | 22 | 43.8 | 65.3 | 10.9 | 206 | 128 | 20 | 12 | 43 | 25050.0112 |
14 | 24 | 28 | 22 | 15 | 27 | 65.0 | 93.0 | 13.3 | 178 | 107 | 24 | 14 | 77 | 25050.0114 |
15 | 24 | 28 | 22 | 15 | 27 | 65.0 | 99.0 | 13.3 | 166 | 107 | 24 | 15 | 72 | 25050.0115 |
16 | 24 | 28 | 22 | 15 | 27 | 65.0 | 106.0 | 13.3 | 156 | 107 | 24 | 16 | 68 | 25050.0116 |
18 | 30 | 36 | 27 | 17 | 36 | 161.0 | 223.0 | 24.8 | 224 | 145 | 30 | 18 | 177 | 25050.0118 |
19 | 30 | 36 | 27 | 17 | 36 | 161.0 | 235.0 | 24.8 | 212 | 145 | 30 | 19 | 169 | 25050.0119 |
20 | 30 | 36 | 27 | 17 | 36 | 161.0 | 248.0 | 24.8 | 201 | 145 | 30 | 20 | 161 | 25050.0120 |
22 | 38 | 41 | 30 | 20 | 46 | 250.0 | 349.0 | 31.8 | 197 | 122 | 38 | 22 | 339 | 25050.0122 |
24 | 38 | 41 | 30 | 20 | 46 | 250.0 | 381.0 | 31.8 | 180 | 122 | 38 | 24 | 317 | 25050.0124 |
25 | 38 | 41 | 30 | 20 | 46 | 250.0 | 397.0 | 31.8 | 173 | 122 | 38 | 25 | 304 | 25050.0125 |
28 | 42 | 44 | 33 | 23 | 50 | 355.0 | 565.0 | 40.4 | 174 | 123 | 42 | 28 | 370 | 25050.0128 |
30 | 42 | 44 | 33 | 23 | 50 | 355.0 | 605.0 | 40.4 | 162 | 123 | 42 | 30 | 342 | 25050.0130 |
32 | 50 | 51 | 38 | 28 | 55 | 490.0 | 764.0 | 47.8 | 166 | 112 | 50 | 32 | 555 | 25050.0132 |
35 | 50 | 51 | 38 | 28 | 55 | 490.0 | 836.0 | 47.8 | 151 | 112 | 50 | 35 | 494 | 25050.0135 |
WS | Weight | Art. No. | |
[mm] | [g] | ||
special fork wrench | |||
14 | 45 | 25050.0814 | |
16 | 72 | 25050.0816 | |
22 | 195 | 25050.0822 | |
27 | 195 | 25050.0827 | |
36 | 428 | 25050.0836 | |
46 | 610 | 25050.0846 | |
50 | 870 | 25050.0850 | |
55 | 1125 | 25050.0855 | |
65 | 1295 | 25050.0865 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Basic Shape | d1 (mm) | d2 (mm) | Material | Surface Treatment | Inner Diameter Shape | Fixing Support | Product Type | WS (mm) | D1 (mm) | D2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Tightening torque of the nut TA max. (Nm) | Surface pressure hub pN max. (N/mm²) | Surface pressure shaft pW max. (N/mm²) | Transferable thrust load Fa max. (kN) | Transferable torque M max. (Nm) | Inner part | External part | Nut | Conflict Minerals free | REACH compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.36 € | 1 |
Same day
Stock | 10 | With Shoulder | 5 | 12 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 14 | 12 | 5 | 19 | 15 | 9 | 9.9 | 119 | 264 | 4 | 10.1 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
23.38 € | 1 | 4 Days | 10 | With Shoulder | 6 | 12 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 14 | 12 | 6 | 19 | 15 | 9 | 9.9 | 119 | 220 | 4 | 12.1 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
24.65 € | 1 | 4 Days | 10 | With Shoulder | 8 | 14 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 16 | 14 | 8 | 22 | 17 | 11 | 16.9 | 121 | 179 | 5.8 | 23.4 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
25.51 € | 1 | 4 Days | 10 | With Shoulder | 9 | 18 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 22 | 18 | 9 | 24 | 19 | 12 | 34.9 | 127 | 245 | 9.7 | 43.7 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
26.22 € | 1 | 3 Days | 10 | With Shoulder | 10 | 18 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 22 | 18 | 10 | 24 | 19 | 12 | 34.9 | 127 | 221 | 9.7 | 48.6 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
27.83 € | 1 | 4 Days | 10 | With Shoulder | 11 | 20 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 22 | 20 | 11 | 24 | 19 | 12 | 43.8 | 128 | 225 | 10.9 | 59.9 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
28.53 € | 1 |
Same day
Stock | 10 | With Shoulder | 12 | 20 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 22 | 20 | 12 | 24 | 19 | 12 | 43.8 | 128 | 206 | 10.9 | 65.3 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
31.51 € | 1 | 4 Days | 10 | With Shoulder | 14 | 24 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 27 | 24 | 14 | 28 | 22 | 15 | 65 | 107 | 178 | 13.3 | 93 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
30.40 € | 1 |
Same day
Stock | 10 | With Shoulder | 15 | 24 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 27 | 24 | 15 | 28 | 22 | 15 | 65 | 107 | 166 | 13.3 | 99 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
31.51 € | 1 | 4 Days | 10 | With Shoulder | 16 | 24 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 27 | 24 | 16 | 28 | 22 | 15 | 65 | 107 | 156 | 13.3 | 106 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
35.20 € | 1 | 4 Days | 10 | With Shoulder | 18 | 30 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 36 | 30 | 18 | 36 | 27 | 17 | 161 | 145 | 224 | 24.8 | 223 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
34.27 € | 1 | 4 Days | 10 | With Shoulder | 19 | 30 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 36 | 30 | 19 | 36 | 27 | 17 | 161 | 145 | 212 | 24.8 | 235 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
35.20 € | 1 | 2 Days | 10 | With Shoulder | 20 | 30 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 36 | 30 | 20 | 36 | 27 | 17 | 161 | 145 | 201 | 24.8 | 248 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
40.03 € | 1 |
Same day
Stock | 10 | With Shoulder | 22 | 38 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 46 | 38 | 22 | 41 | 30 | 20 | 250 | 122 | 197 | 31.8 | 349 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
39.67 € | 1 | 4 Days | 10 | With Shoulder | 24 | 38 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 46 | 38 | 24 | 41 | 30 | 20 | 250 | 122 | 180 | 31.8 | 381 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
39.67 € | 1 | 4 Days | 10 | With Shoulder | 25 | 38 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 46 | 38 | 25 | 41 | 30 | 20 | 250 | 122 | 173 | 31.8 | 397 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
43.98 € | 1 |
Same day
Stock | 10 | With Shoulder | 28 | 42 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 50 | 42 | 28 | 44 | 33 | 23 | 355 | 123 | 174 | 40.4 | 565 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
45.14 € | 1 |
Same day
Stock | 10 | With Shoulder | 30 | 42 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 50 | 42 | 30 | 44 | 33 | 23 | 355 | 123 | 162 | 40.4 | 605 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
53.88 € | 1 |
Same day
Stock | 10 | With Shoulder | 32 | 50 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 55 | 50 | 32 | 51 | 38 | 28 | 490 | 112 | 166 | 47.8 | 764 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
53.41 € | 10 | 4 Days | 10 | With Shoulder | 35 | 50 | [Steel] Steel | Electroless Nickel Plating | Round shape | Retaining Type | Tapered Shaft Hubs・with lock nut | 55 | 50 | 35 | 51 | 38 | 28 | 490 | 112 | 151 | 47.8 | 836 | Steel, nickel-plated | Steel, galvanized | Steel, nickel-plated | yes | yes | |||
- | 7.94 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 14 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 9.41 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 13.58 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 22 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 21.24 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 27 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 30.50 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 36 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 66.64 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 46 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 71.34 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 79.52 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 55 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 80.45 € | 1 |
Same day
Stock | 10 | - | - | - | - | - | - | - | Special Fork Wrench | 65 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Stock
Basic Attributes
Basic Shape
d1(mm)
d2(mm)
Material
Surface Treatment
Inner Diameter Shape
Fixing Support
Product Type
WS(mm)
D1(mm)
D2(mm)
l1(mm)
l2(mm)
l3(mm)
Tightening torque of the nut TA max.(Nm)
Surface pressure hub pN max.(N/mm²)
Surface pressure shaft pW max.(N/mm²)
Transferable thrust load Fa max.(kN)
Transferable torque M max.(Nm)
Inner part
External part
Nut
Conflict Minerals free
REACH compliant
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes