Spherical Washers / Conical Seats, DIN 6319

Spherical Washers / Conical Seats, DIN 6319
  • Promotional pricing
Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spherical Washers / Conical Seats • DIN 6319, EH 23050.

Product Description

Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.

Material

Conical seat
• Case-hardened steel, case-hardened, manganese phosphated
• Heat-treated steel, tempered, manganese phosphated
Spherical washer
• Case-hardened steel, case-hardened, manganese phosphated

Assembly

Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!

Further products

• Spherical Washers / Conical Seats, similar to DIN 6319, stainless steel
• Fixture Nuts, DIN 6330 (height 1.5 d)

Drawing

picture 1 picture 2 picture 3

Order Information

DimensionsFor pinFor screwsLoad
capacity
for static
load

max.
Torque for
screwed
connections

max.
WeightArt. No.
d1d2d3d4d5h1h2h3h4r1d6d6  
H13H13      with
conical
seat
form D

~
with
conical
seat
form G

~
     
[mm][mm][mm][kN][Nm][g] 
spherical washers from case-hardened steel, form C – picture 1
6.4120.72.34.25.49.06M 69101)1.023050.0006
8.4170.63.25.67.112.08M 817251)2.823050.0008
10.5210.84.06.57.315.010M1026461)0.823050.0010
13.0241.14.68.09.017.012M1238821)8.023050.0012
15.0281.45.08.59.522.014M14531301)12.023050.0014
17.0301.35.39.610.422.016M16732061)13.023050.0016
21.0362.06.311.712.227.020M201174071)23.023050.0020
23.0402.57.613.529.522M221465421)35.023050.00222)
25.0442.48.215.215.732.024M241686981)43.023050.0024
28.0503.310.217.036.027M2722110211)74.023050.00272)
31.0563.611.219.219.741.030M3026913551)103.023050.0030
34.0624.413.021.845.033M333263)19693) 1)150.023050.00332)
37.0684.614.023.550.036M3639423721)193.023050.0036
40.0755.616.026.854.039M394603)32763) 1)280.023050.00392)
43.0786.517.029.058.042M4254238021)310.023050.0042
50.0928.021.035.567.048M4871457301)549.023050.0048
54.0969.322.038.372.052M528323)78763) 1)610.023050.00522)
58.01039.823.039.379.056M569603)97933) 1)760.023050.00562)
62.011211.025.043.686.060M6011223)122193) 1)990.023050.00602)
66.012012.027.046.693.064M6412693)147623) 1)1220.023050.00642)
conical seats from case-hardened steel, form D – picture 2
7.11211.02.86M 69101)1.323050.0106
9.61714.53.58M 817251)3.723050.0108
12.02118.54.210M1026461)13.023050.0110
14.22420.05.012M1238821)10.023050.0112
16.52824.85.614M14531301)15.023050.0114
19.03026.06.216M16732061)18.023050.0116
23.23631.07.520M201174071)31.023050.0120
26.04034.08.522M221465421)44.023050.01222)
28.04437.09.524M241686981)61.023050.0124
31.55043.010.527M2722110211)87.023050.01272)
35.05649.012.030M3026913551)125.023050.0130
38.56255.014.033M333263)19693) 1)180.023050.01332)
42.06860.015.036M3639423721)230.023050.0136
45.07567.017.039M394603)32763) 1)330.023050.01392)
49.07870.018.042M4254238021)360.023050.0142
56.09282.022.048M4871457301)640.023050.0148
60.09685.024.052M528323)78763) 1)740.023050.01522)
65.010393.025.056M569603)97933) 1)900.023050.01562)
70.0112102.028.060M6011223)122193) 1)1160.023050.01602)
75.0120110.030.064M6412693)147623) 1)1430.023050.01642)
conical seats from heat-treated steel, form G – picture 3
7.11711.04.06M 69101)5.623050.0206
9.62414.55.08M 817251)14.023050.0208
12.03018.55.010M1026461)22.023050.0210
14.23620.06.012M1238821)39.023050.0212
16.54024.86.014M14531301)47.023050.0214
19.04426.07.016M16732061)65.023050.0216
23.25031.08.020M201174071)93.023050.0220
28.06037.010.024M241686981)165.023050.0224
35.06849.012.030M3026913551)235.023050.0230
1) Torques of screws with standard thread, eventual pre-loads to be considered, coefficient of friction μtotal 0.14.
2) DIN standards do not include these dimensions.
3) Figures theoretically determined

Application Example

Part Number
23050.0006
23050.0008
23050.0010
23050.0012
23050.0014
23050.0016
23050.0020
23050.0022
23050.0024
23050.0027
23050.0030
23050.0033
23050.0036
23050.0039
23050.0042
23050.0048
23050.0052
23050.0056
23050.0060
23050.0064
23050.0106
23050.0108
23050.0110
23050.0112
23050.0114
23050.0116
23050.0120
23050.0122
23050.0124
23050.0127
23050.0130
23050.0133
23050.0136
23050.0139
23050.0142
23050.0148
23050.0152
23050.0156
23050.0160
23050.0164
23050.0206
23050.0208
23050.0210
23050.0212
23050.0214
23050.0216
23050.0220
23050.0224
23050.0230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType I.D. d
(mm)
Thickness T
(mm)
O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer

0.49 €

1 Same day

Stock

10Spherical Washer6.42.312--60.72.3-~ 4.29910M6-Case-hardened steel, case-hardened, manganese phosphate

0.55 €

1 Same day

Stock

10Spherical Washer8.43.217--80.63.2-~ 5.6121725M8-Case-hardened steel, case-hardened, manganese phosphate

0.70 €

1 Same day

Stock

10Spherical Washer10.5421--100.84-~ 6.5152646M10-Case-hardened steel, case-hardened, manganese phosphate

0.92 €

1 Same day

Stock

10Spherical Washer134.624--121.14.6-~ 8173882M12-Case-hardened steel, case-hardened, manganese phosphate

1.31 €

1 Same day

Stock

10Spherical Washer15528--141.45-~ 8.52253130M14-Case-hardened steel, case-hardened, manganese phosphate

1.25 €

1 Same day

Stock

10Spherical Washer175.330--161.35.3-~ 9.62273206M16-Case-hardened steel, case-hardened, manganese phosphate

1.89 €

1 Same day

Stock

10Spherical Washer216.336--2026.3-~ 11.727117407M20-Case-hardened steel, case-hardened, manganese phosphate

9.06 €

5.35 €

1 Same day

Stock

10Spherical Washer237.640--222.57.6-~ 13.529.5146542M22-Case-hardened steel, case-hardened, manganese phosphate

2.80 €

1 2 Days 10Spherical Washer258.244--242.48.2-~ 15.232168698M24-Case-hardened steel, case-hardened, manganese phosphate

9.79 €

5.78 €

1 Same day

Stock

10Spherical Washer2810.250--273.310.2-~ 17362211021M27-Case-hardened steel, case-hardened, manganese phosphate

4.80 €

1 2 Days 10Spherical Washer3111.256--303.611.2-~ 19.2412691355M30-Case-hardened steel, case-hardened, manganese phosphate

10.67 €

6.30 €

1 Same day

Stock

10Spherical Washer341362--334.413-~ 21.8453261969M33-Case-hardened steel, case-hardened, manganese phosphate

10.56 €

1 Same day

Stock

10Spherical Washer371468--364.614-~ 23.5503942372M36-Case-hardened steel, case-hardened, manganese phosphate

20.18 €

1 2 Days 10Spherical Washer401675--395.616-~ 26.8544603276M39-Case-hardened steel, case-hardened, manganese phosphate

15.43 €

1 4 Days 10Spherical Washer431778--426.517-~ 29585423802M42-Case-hardened steel, case-hardened, manganese phosphate

23.10 €

13.63 €

1 Same day

Stock

10Spherical Washer502192--48821-~ 35.5677145730M48-Case-hardened steel, case-hardened, manganese phosphate

25.56 €

1 2 Days 10Spherical Washer542296--529.322-~ 38.3728327876M52-Case-hardened steel, case-hardened, manganese phosphate

38.45 €

2 2 Days 10Spherical Washer5823103--569.823-~ 39.3799609793M56-Case-hardened steel, case-hardened, manganese phosphate

46.34 €

1 2 Days 10Spherical Washer6225112--601125-~ 43.686112212219M60-Case-hardened steel, case-hardened, manganese phosphate

52.14 €

1 2 Days 10Spherical Washer6627120--641227-~ 46.693126914762M64-Case-hardened steel, case-hardened, manganese phosphate

0.52 €

1 Same day

Stock

10Rosette Washer7.12.81212116--2.8--910M6Case-hardened steel, case-hardened, manganese phosphate-

0.60 €

1 Same day

Stock

10Rosette Washer9.63.5171714.58--3.5--1725M8Case-hardened steel, case-hardened, manganese phosphate-

0.76 €

1 Same day

Stock

10Rosette Washer124.2212118.510--4.2--2646M10Case-hardened steel, case-hardened, manganese phosphate-

0.94 €

1 Same day

Stock

10Rosette Washer14.2524242012--5--3882M12Case-hardened steel, case-hardened, manganese phosphate-

1.59 €

1 Same day

Stock

10Rosette Washer16.55.6282824.814--5.6--53130M14Case-hardened steel, case-hardened, manganese phosphate-

1.52 €

1 Same day

Stock

10Rosette Washer196.230302616--6.2--73206M16Case-hardened steel, case-hardened, manganese phosphate-

2.08 €

1 2 Days 10Rosette Washer23.27.536363120--7.5--117407M20Case-hardened steel, case-hardened, manganese phosphate-

8.95 €

5.28 €

1 Same day

Stock

10Rosette Washer268.540403422--8.5--146542M22Case-hardened steel, case-hardened, manganese phosphate-

3.13 €

1 2 Days 10Rosette Washer289.544443724--9.5--168698M24Case-hardened steel, case-hardened, manganese phosphate-

9.56 €

5.64 €

1 Same day

Stock

10Rosette Washer31.510.550504327--10.5--2211021M27Case-hardened steel, case-hardened, manganese phosphate-

5.07 €

1 2 Days 10Rosette Washer351256564930--12--2691355M30Case-hardened steel, case-hardened, manganese phosphate-

11.65 €

1 2 Days 10Rosette Washer38.51462625533--14--3261969M33Case-hardened steel, case-hardened, manganese phosphate-

11.08 €

1 Same day

Stock

10Rosette Washer421568686036--15--3942372M36Case-hardened steel, case-hardened, manganese phosphate-

20.77 €

1 2 Days 10Rosette Washer451775756739--17--4603276M39Case-hardened steel, case-hardened, manganese phosphate-

15.50 €

9.15 €

1 Same day

Stock

10Rosette Washer491878787042--18--5423802M42Case-hardened steel, case-hardened, manganese phosphate-

23.37 €

1 3 Days 10Rosette Washer562292928248--22--7145730M48Case-hardened steel, case-hardened, manganese phosphate-

26.44 €

1 2 Days 10Rosette Washer602496968552--24--8327876M52Case-hardened steel, case-hardened, manganese phosphate-

38.45 €

22.69 €

1 Same day

Stock

10Rosette Washer65251031039356--25--9609793M56Case-hardened steel, case-hardened, manganese phosphate-

46.46 €

1 2 Days 10Rosette Washer702811211210260--28--112212219M60Case-hardened steel, case-hardened, manganese phosphate-

52.20 €

1 2 Days 10Rosette Washer753012012011064--30--126914762M64Case-hardened steel, case-hardened, manganese phosphate-

1.06 €

1 2 Days 10Rosette Washer7.141717116--4--910M6Heat-treated steel, tempered, manganese phosphated-

1.55 €

40 2 Days 10Rosette Washer9.65242414.58--5--1725M8Heat-treated steel, tempered, manganese phosphated-

1.72 €

10 2 Days 10Rosette Washer125303018.510--5--2646M10Heat-treated steel, tempered, manganese phosphated-

2.21 €

1 Same day

Stock

10Rosette Washer14.2636362012--6--3882M12Heat-treated steel, tempered, manganese phosphated-

3.23 €

1 5 Days 10Rosette Washer16.56404024.814--6--53130M14Heat-treated steel, tempered, manganese phosphated-

3.32 €

1 2 Days 10Rosette Washer19744442616--7--73206M16Heat-treated steel, tempered, manganese phosphated-

4.62 €

1 3 Days 10Rosette Washer23.2850503120--8--117407M20Heat-treated steel, tempered, manganese phosphated-

7.32 €

1 3 Days 10Rosette Washer281060603724--10--168698M24Heat-treated steel, tempered, manganese phosphated-

12.94 €

7.63 €

1 Same day

Stock

10Rosette Washer351268684930--12--2691355M30Heat-treated steel, tempered, manganese phosphated-

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Material Steel Norm DIN 6319
Conflict Minerals free yes REACH compliant yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360