• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Cut Mantel Chain (M2-5)

Cut Mantel Chain M2-5

Product Details:

Manufacturer part number: M2-5

Brand: FUJIWARA

Price: 61.05

Delivery time: 8 Days


Technical Data:

Dimension D: 2 mm

Load Resistance: 20 kg

Dimension P: 8.7 mm

Dimension W: 3.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M2-5

Part Number
M2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension D
(mm)
Load Resistance
(kg)
Dimension P
(mm)
Dimension W
(mm)

61.05 €

1 8 Days 2208.73.4

Loading...

  1. 1

Basic information

Type Chain Material Stainless Steel (EN 1.4301 Equiv.) Finish Gloss Barrel
Length(m) 5

This page is Cut Mantel Chain, part number M2-5.
You can find the detail information about specifications and dimensions on part number M2-5.

Variation of this product

Part Number
M3-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension D
(mm)
Load Resistance
(kg)
Dimension P
(mm)
Dimension W
(mm)

107.25 €

1 9 Days 35512.65.5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360